Publish your products
BP - Blower Pack
BP - Blower Pack
    Condair

    BP - Blower Pack

    BP-Series blower packs are an optional accessory used for direct steam distribution into localized areas, or into structures that do not have a built-in air distribution system.

    When used with the EL-Series and RS-Series models, built-on blower packs are available for ease of installation. Remote mounted blower packs are also available with the RS-Series, GS-Series and EL-Series humidifiers for better distribution of the steam in the space being humidified.


      Specification
      • Condair BP:

        • Blower Pack for use with RS Small or Medium
        • Blower Pack for use with EL Small or Medium
      Technical specification
      • Unique ref.condair-humidifier-bpseries
      • Product familySteam Distribution
      • Product groupSteam Distribution Unit
      • TypeObject (single object)
      • Date of publishing2017-01-19
      • Edition number1
      • Height (mm)230
      • Width (mm)420
      • Depth (mm)400
      Related
      • Material mainPowder coated steel
      • Material secondaryPlastic
      • Designed inCanada
      • Manufactured inCanada
      • Weight Net (Kg)12
      Classification
      • BIMobject CategoryHVAC - HVAC

      Region availability

      Asia Africa South America Europe Oceania
      China
      Angola
      Argentina
      Austria
      Australia
      India
      Botswana
      Chile
      Belgium
      New Zealand
      Indonesia
      Egypt
      Uruguay
      Bulgaria
      Israel
      Mozambique
      Croatia
      Jordan
      Namibia
      Czech Republic
      Malaysia
      South Africa
      Denmark
      Pakistan
      Tunisia
      Estonia
      Saudi Arabia
      Zimbabwe
      Finland
      Singapore
      France
      South Korea
      Germany
      Syria
      Greece
      Thailand
      Hungary
      Türkiye
      Iceland
      United Arab Emirates
      Ireland
      Italy
      Latvia
      Lithuania
      Netherlands
      Norway
      Poland
      Portugal
      Romania
      Serbia
      Slovakia
      Slovenia
      Spain
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit