We are using cookies to provide our services

By using our services you agree to our use of cookies

ACH550 - Low Voltage AC Drive - HVAC Drive

Unique ref.: abb-ach550
Brand: ABB
Product family: Variable Frequency Controllers
Product group: Low Voltage AC Drives - HVAC Drives
Date of publishing: 2011-11-29
Edition number: 1
Type: Object (single object)
Download (6)
The ACH550 is an adjustable frequency AC drive designed specifically for the HVAC market; this drive achieves the ultimate in flexible motor control performance. Built in as standard are an extensive library of pre-programmed HVAC application macros that, at the touch of a button, allow rapid configuration of inputs, outputs and parameters for specific HVAC applications. This maximizes convenience and minimizes start-up time


Material main: Metal
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Other
Uniclass 2015 Code: Pr_75_51_52_01
Uniclass 2015 Description: Alternating current (a.c.) drives
CSI MasterFormat 2014 Code: 26 29 13
CSI MasterFormat 2014 Title: Enclosed Controllers
OmniClass Number: 23-35 15 11
OmniClass Title: Alternating Current (AC) Motors
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
This product is available in:
North America
  • United States

BIMobject SEEK Properties

HVAC - Other

Name Value
Description Variable Speed Drive
Frequency 48 Hz — 63 Hz
Mounting Wall Mounted ; Free Standing
Phase 1 — 3
Voltage 208 V — 480 V

All BIM objects are real products from real manufacturers confirmed and approved