Publish your products
Condair ESCO - Live Steam Humidifier
Condair ESCO - Live Steam Humidifier
Condair ESCO - Live Steam Humidifier
    Condair
    Archived

    Condair ESCO - Live Steam Humidifier

    The Condair ESCO uses steam from a building’s existing steam network to provide humidification to an air handling unit (AHU) or duct. It conditions the steam to remove condensation and ensures that only dry steam is delivered for humidity control.

    It can operate at up to 4bar and provide up to 2000kg/hr of humidification to an AHU. It incorporates a ceramic rotary disc valve that offers 0-100% modulation, very close control and prevents the possibility of steam leakage when closed.

    The Condair ESCO’s steam lance has tiny inner nozzles that draw steam only from the centre of the steam lance, where it is at its hottest and driest. This ensures that any condensation that occurs around the cooler outer edges is not introduced to the duct.

    • Sealed ceramic rotary disk valve
    • A linear valve characteristic curve ensures an extremely high degree of control accuracy
    • Steam discharge free of condensation, thanks to patented stainless steel steam nozzles
    • Heating of the air flow through a jacket heating system can be dispensed with short humidifying distances
    Technical specification
    • Unique ref.condair-esco
    • Product familyAir Humidifier
    • Product groupPressurized Steam Humidifier
    • TypeObject (single object)
    • Date of publishing2017-01-19
    • Edition number3
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationHumidifier
    • UNSPSC nameHumidifiers
    • UNSPSC code40101903
    • Uniclass 2015 CodePr_65_67_39_84
    • Uniclass 2015 DescriptionSteam humidifiers
    • CSI MasterFormat 2014 Code23 84 13
    • CSI MasterFormat 2014 TitleHumidifiers
    • OmniClass Number23-33 27 15
    • OmniClass TitleAir Humidifiers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit