Publish your products
EL - Electrode Boiler Steam Humidifier
EL - Electrode Boiler Steam Humidifier
EL - Electrode Boiler Steam Humidifier
    Condair

    EL - Electrode Boiler Steam Humidifier

    4.8 out of 5 stars4.8(6 reviews)

    The Condair EL electrode boiler steam humidifier provides reliable steam humidification and is easy to install, use and service.

    The steam cylinders of the Condair EL last up to three times longer than similar models due to advanced water quality management. The mineral content of the water is precisely monitored and managed. Water with high mineral content is drained and fresh water added only as required, thus minimising scale build-up and reducing the energy needed to heat fresh water.

    When servicing is needed, the Condair EL's design makes it easy to drain, remove and replace the disposable steam cylinders, keeping downtime to a minimum. Cleanable cylinders are also available.

    An advanced touch screen control panel makes operation simple while providing detailed diagnostic reporting. A USB connection allows performance data to be downloaded and the humidifier's software to be easily updated.

    Specification
    • Condair EL Small "S" 5 ... 15 kg/h

      • Max. Steam Capacity: 5, 8, 10 and 15 kg/h

      Voltage 50 ... 60 Hz:

      • 1 Phase: 200, 230 and 240 V (not available for some capacities)
      • 3 Phase: 200, 230, 400, 415, 440, 460, 480, 500, 600 V 


      Condair EL Medium "M" 20 ... 45 kg/h

      • Max. Steam Capacity: 20, 24, 30, 35, 40 and 45 kg/h

      Voltage 50 ... 60 Hz:

      • 3 Phase: 200, 230, 400, 415, 440, 460, 480, 500, 600 V (200 and 230 V not available for some capacities)


      Condair EL Large "L" 50 ... 90 kg/h

      • Max. Steam Capacity: 50, 60, 70, 80 and 90 kg/h

      Voltage 50 ... 60 Hz:

      • 3 Phase: 400 and 415 V


      Condair EL 2x Medium "2xM" 35 ... 90 kg/h

      • Max. Steam Capacity: 35, 40, 45, 50, 60, 70, 80 and 90 kg/h

      Voltage 50 ... 60 Hz:

      • 3 Phase: 200, 230, 400, 415, 440, 460, 480, 500 and 600 V (200 V and 230 V not available for capacities 70, 80 and 90 kg/h, 200 V and 230 V available for 35 ... 60 kg/h only)


      Condair EL 3x Medium "3xM" 70 ... 135 kg/h

      • Max. Steam Capacity: 70, 80, 90, 105, 120, and 135 kg/h

      Voltage 50 ... 60 Hz:

      • 3 Phase: 230, 400 and 415 (230 V for 70, 80 and 90 kg/h only, 400 V and 415 V for 105, 120 and 135 kg/h only)


      Condair EL 4x Medium "4xM" 105 ... 180 kg/h

      • Max. Steam Capacity: 105, 120, 152, 160 and 180 kg/h

      Voltage 50 ... 60 Hz:

      • 3 Phase: 230, 400 and 415 (230 V for 105 and 120 kg/h only, 400 V and 415 V for 152, 160 and 180 kg/h only)
    Technical specification
    • Unique ref.condair-el
    • Product familyAir Humidifier
    • Product groupSteam Humidifier
    • TypeObject (single object)
    • Date of publishing2017-01-19
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryPlastic
    • Designed inCanada
    • Manufactured inGermany
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationHumidifier
    • ETIM CodeEC011628
    • ETIM NameHumidifier (steam)
    • UNSPSC nameHumidifiers
    • UNSPSC code40101903
    • Uniclass 2015 CodePr_65_67_39_84
    • Uniclass 2015 DescriptionSteam humidifiers
    • CSI MasterFormat 2014 Code23 84 13
    • CSI MasterFormat 2014 TitleHumidifiers
    • OmniClass Number23-33 27 15
    • OmniClass TitleAir Humidifiers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    Asia Africa South America Europe Oceania
    China
    Angola
    Argentina
    Austria
    Australia
    India
    Botswana
    Chile
    Belgium
    New Zealand
    Indonesia
    Egypt
    Uruguay
    Bulgaria
    Israel
    Mozambique
    Croatia
    Jordan
    Namibia
    Czech Republic
    Malaysia
    South Africa
    Denmark
    Pakistan
    Tunisia
    Estonia
    Saudi Arabia
    Zimbabwe
    Finland
    Singapore
    France
    South Korea
    Germany
    Syria
    Greece
    Thailand
    Hungary
    Türkiye
    Iceland
    United Arab Emirates
    Ireland
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom