Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/eaaf9f56-b8fc-4599-b274-ce8400e0652f
Home
Categories
Sanitary
Installation Systems
BASIC TANK- Concealed cistern with dual flush (6/3 L)
Available in United States
Roca
Follow
BASIC TANK- Concealed cistern with dual flush (6/3 L)
BASIC TANK- Concealed cistern with dual flush (6/3 L)
Download
Technical specification
Technical specification
Unique ref.
890090200
Product family
In-wall tanks
Product group
In-Wall
Type
Object (single object)
Date of publishing
2012-06-01
Edition number
1
Height (mm)
726
Width (mm)
124
Depth (mm)
520
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=890090200
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={9ED6DDE6-014D-4871-A6A3-0E378BE1CF25}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/890090200/
Related
Related
Material main
Plastic
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Installation Systems
IFC classification
Sanitary Terminal
UNSPSC name
Toilet tanks
UNSPSC code
30181515
Uniclass 2015 Code
Pr_40_20_93_89
Uniclass 2015 Description
WC cisterns
OmniClass Number
23-31 19 19 19
OmniClass Title
Water Closet Tanks
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
Luna Rectangular mirror with frame
Download