We are using cookies to provide our services

By using our services you agree to our use of cookies

ACCESS WC horizontal outlet

Unique ref.: 342236xx0
Brand: Roca
Product family: Access
Product group: TOILETS
Width (mm): 670
Height (mm): 865
Depth (mm): 380
Date of publishing: 2016-12-14
Edition number: 0
Type: Object (single object)
Download (2)
Vitreous china close-coupled WC with horizontal outlet

Fixing kit: Included
Flushing system: Washdown
Installation type: Floorstanding
Outlet type: Horizontal
Shape: Round

Compatible with:
80123D..4 Meridian Seat for toilet with front opening
341231..0 Access Dual flush 6/3L WC cistern with botton inlet
801230..4 Meridian Seat and cover for toilet with front opening
341230..0 Access Dual flush 6/3L WC cistern with side inlet


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Toilets
IFC classification: Furniture
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems

All BIM objects are real products from real manufacturers confirmed and approved