Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/e262cb56-0d45-4426-874d-6aa532a92d38
Home
Categories
Sanitary
Urinals
EURET Electronic urinal
Available in United States
Roca
Follow
EURET Electronic urinal
Electronic vitreous china urinal with back inlet and powered by batteries
Download
Technical specification
Technical specification
Unique ref.
35945Exx0
Product family
Urinals
Product group
Euret
Type
Object (single object)
Date of publishing
2016-10-01
Edition number
1
Height (mm)
797
Width (mm)
365
Depth (mm)
425
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=35945E..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/35945E..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Urinals
IFC classification
Sanitary Terminal
UNSPSC name
Urinals
UNSPSC code
30181506
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
Luna Rectangular mirror with frame
Download