Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/96f42681-72f0-4486-b889-f2dc017be130
Home
Categories
Sanitary
Bidets
THE GAP Bidet
Available in United States
Roca
Follow
THE GAP Bidet
4.2
(6 reviews)
Vitreous china bidet Compatible with: 806472..4 The Gap Soft-closing bidet lid 806470..4 The Gap Bidet lid
Download
Technical specification
Technical specification
Unique ref.
357474xx0
Product family
Bidets
Product group
The Gap
Type
Object (single object)
Date of publishing
2015-03-06
Edition number
2
Height (mm)
400
Width (mm)
560
Depth (mm)
345
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=357474..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={6396E4B6-0104-47A6-A4DC-BE4644A2393A}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/357474..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
19
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
Luna Rectangular mirror with frame
Download