Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/bb999d14-e44f-4e37-8c4a-dd3e4c0b2ac7
Home
Categories
Sanitary
Bath & Spas
PRINCESS 1600x750 Steel bath
Available in United States
Roca
Follow
PRINCESS 1600x750 Steel bath
4.0
(7 reviews)
Rectangular steel bath with anti-slip base. Dimensions: Length: 1600 mm. Width: 750 mm. Height: 415 mm.
Download
Specification
Specification
Antislip type: Added Earth connection Included handles: 2 Inside height (mm): 415 Inside length (mm): 1417 Inside width (mm): 620 Installation structure: Naked Installation type: Drop-in, With front panel Material: Steel People capacity: 1 Shape: Rectangular Sound insulation Water capacity (l): 205 Slip resistance base (Antislip) Optional 250133..0 Princess Panel for steel bath without hydromassage 250181..0 Swing Side panel for steel or cast iron bath
Technical specification
Technical specification
Unique ref.
220370xx1
Product family
Baths
Product group
Princess
Type
Object (single object)
Date of publishing
2012-06-01
Height (mm)
415
Width (mm)
750
Depth (mm)
1600
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=220370..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/220370..1/
Related
Related
Material main
Steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furnishing Element
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
Luna Rectangular mirror with frame
Download