我们正在使用 cookie 提供我们的服务

使用我们的服务即表明您同意我们使用 cookie

CZ Ytong Monolithic Wall U=0,18 W/(m²K) d=462 mm Ytong YQ PDK

唯一参考号: COM_CZ_Ytong_YQ_PDK_monolithic_U-0_18_d-462_mm
品牌: Ytong
产品系列: Ytong AAC
产品组: Composite
宽度 (毫米): 1000
高度 (毫米): 1000
深度 (毫米): 462
发布日期: 2018-03-06
版本号: 1
类型: 对象(单个对象)
下载 (10)
External block Ytong Lambda YQ 450 mm PDK.
Ytong Lambda YQ together with other elements of the system Ytong creates a unique and simple solution to build your house with minimizing heat bridges.
A unique combination of strength, weight and thermal conductivity.
Excellent thermal insulation properties.
Suitable for single layer without additional insulation masonry.
It complies with the requirements for the houses of future generations.

Construction - U=0,18 W/(m²K):

5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698
450 mm Masonry - Ytong Lambda YQ / 450 PDK, GTIN: 4054640031500
5 mm External cavity Ytong plaster and Ytong reinforcing fabric, GTIN: 4054649007247
2 mm Finish render

External block Ytong Lambda YQ 450 mm PDK.
Block of category I autoclaved aerated concrete products.
Bearing and nonbearing walls, reinforcing, filling and fire walls of the multi-floor and low-floor houses.
Block with double feather and groove, and wit grasping pockets (PDK).
Length / width: ± 1,5 mm, height ± 1,0 mm.
The masonry on a thin mortar bed thickness 1–3 mm. The mortaring loading the thin layer mortar Ytong. The mortar used solely for the jagged spoon Ytong corresponding width. For the use of the basising mortar Ytong.
Class A1 - fireproof.
External cavity Ytong plaster and Ytong reinforcing fabric for exterior. Internal cavity Ytong plaster for interior.


材料(主): Aerated concrete
材料(次): Plaster
设计于: Czech Republic
制造于: Czech Republic

BIMobject类别: Walls - External Walls
IFC分类: Wall
UNSPSC名称: Bricks
UNSPSC代码: 301316
Uniclass 1.4 代码: L83122
Uniclass 1.4 描述: Wall units
Uniclass 2.0 代码: SS-25-13-50
Uniclass 2.0 描述: Masonry Wall Systems
Uniclass 2015 代码: Ss_25_13_50
Uniclass 2015 描述: Masonry wall systems
NBS Reference 代码: 25-13-50
NBS Reference 描述: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass编号: 23-13 35 21 13
OmniClass标题: Masonry Structural Walls
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
这个产品提供于:
Europe
  • Czech Republic

BIMobject SEEK Properties

Walls - External Walls

名称
Depth 462
Insulation Thickness 450
Insulation Type Ytong AAC (Autoclaved Aerated Concrete)
Intended Function Monolithic exterior wall
Material Ytong AAC (Autoclaved Aerated Concrete)
Width 462

所有 BIM 对象都来自于得到确认和批准的真实制造商