我们正在使用 cookie 提供我们的服务

使用我们的服务即表明您同意我们使用 cookie

GYPTONE Registrable suspended ceiling QUATTRO 20 625X625

唯一参考号: registrable_suspended_ceiling_gyptone_quattro_20_625x625
品牌: Placo Brasil
产品系列: ceiling
产品组: Placo Silence
发布日期: 2018-03-06
版本号: 1
类型: 对象(单个对象)
下载 (1)
Placo Solution made removable ceiling made of plasterboard and steel frames. It has practicality of installation, easy access to the plenum, high acoustic performance and is indicated for indoor environment.

The Placo Acoustic ceiling system consists of Placo plasterboard Gyptone (12,5mm) F530 steel. It is indicated for indoor environment which need upper acoustic comfort and can be applied in dry.


材料(主): Plaster
材料(次): Steel
设计于: Brazil
制造于: Brazil
净重 (千克): 11

BIMobject类别: Construction - Ceilings
IFC分类: Ceiling
UNSPSC名称: Drywall
UNSPSC代码: 30161503
Uniclass 1.4 代码: JK10
Uniclass 1.4 描述: Plasterboard dry lining/partitions/ceilings
Uniclass 2.0 代码: PR-45-52-63
Uniclass 2.0 描述: Plasterboard Panels
Uniclass 2015 代码: Ss_30_25_10
Uniclass 2015 描述: Board ceiling systems
NBS Reference 代码: 45-52-63
NBS Reference 描述: Plasterboard Panels
CSI MasterFormat 2014 Code: 09 29 00
CSI MasterFormat 2014 Title: Gypsum Board
OmniClass编号: 23-15 19 23
OmniClass标题: Ceilings
CSI UniFormat II Code: C3030
CSI UniFormat II Title: Ceiling Finishes
这个产品提供于:
South America
  • Brazil

BIMobject SEEK Properties

Construction - Ceilings

名称
Application Ceiling
Fire Resistance Class II A
Material Plaster
Noise Reduction Coefficient 0,75
VOCs and Formaldehyde Yes

所有 BIM 对象都来自于得到确认和批准的真实制造商