;

Automatic Sliding Door, HD200

唯一参考号: SD_HD200
品牌: dormakaba Group
产品系列: Doors
产品组: Sliding Doors
发布日期: 2018-05-15
版本号: 1
类型: 对象(单个对象)
下载 (2)
The HD 200 is a compact sliding door operator available in both sliding and telescopic variants. Additional modules and options facilitate made-to-measure solutions for automatic sliding doors. The HD 200 automatic operator is compliant to the N.C.C (BCA) and is tested to Australian Standard AS5007, 1 million cycle endurance testing clause 4.4.1.1. and main power fail test clause 4.4.2 by a NATA accredited facility.
- Modules with special functions for challenging fields of application
- Standardised mechanical components for all operator types
- Responsive control and quiet operation


材料(主): Aluminium
材料(次): Glass
设计于: Australia
制造于: Australia

BIMobject类别: 门 - 滑动门
IFC分类: Door
UNSPSC名称: Automatic doors
UNSPSC代码: 30171510
Uniclass 1.4 代码: JL20
Uniclass 1.4 描述: Doors
Uniclass 2.0 代码: SS-25-30-20-77
Uniclass 2.0 描述: Sliding Doorset Systems
Uniclass 2015 代码: Ss_25_30_20_77
Uniclass 2015 描述: Sliding doorset systems
NBS Reference 代码: 25-30-20-77
NBS Reference 描述: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 16 73
CSI MasterFormat 2014 Title: Sliding Composite Doors
OmniClass编号: 23-17 11 19 13
OmniClass标题: Sliding Composite Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
这个产品提供于:
Africa
  • Senegal
  • South Africa
  • Tunisia
Asia
  • China
  • India
  • Indonesia
  • Malaysia
  • Singapore
  • Vietnam
Middle East
  • Bahrain
  • Egypt
  • Jordan
  • Kuwait
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
Oceania
  • Australia
  • Fiji
  • New Zealand
  • Papua New Guinea
  • Vanuatu

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

名称
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BIMobject SEEK Properties

Doors - Sliding

名称
Cladding Material Aluminium
Material Glass
Method of Operation automatic

所有 BIM 对象都来自于得到确认和批准的真实制造商