;

Swirl diffuser for modular ceilling _DRPL

Özgün ref.: AirQ_DRPL_CPX
Marka: Airzone
Ürün ailesi: AirQ
Ürün grubu: Air diffusor
Yayınlanma tarihi: 2017-11-17
Sürüm: 1
Tip: Obje (Tekil Nesne)
indirme (3)
Square swirl diffuser integrated in plaque to enable the air flow supply creating an efficient swirl. Designed to be installed in HVAC ducted networks

Number of elements : 12, 16, 20, 30, 36 y 48. Compatible accesories : Insulated flexible duct (TFTA) and non-insulated flexible duct (TFST)
Insulated plenum for round duct diffusers (PLEADROT) and non-insulated plenum for
round duct diffusers (PLEDROT)


Ana malzeme: Steel
İkincil malzeme:
Tasarım yeri: Spain
Üretim yeri: Spain

BIMobject Kategorisi: HVAC - Kanal sistemi
IFC sınıflandırması: Distribution Control Element
UNSPSC adı: Ducts
UNSPSC kodu: 401419
Uniclass 1.4 Kod: JU30
Uniclass 1.4 Tanım: Air conditioning systems
Uniclass 2.0 Kod: SS-65-80
Uniclass 2.0 Tanım: Air Conditioning Systems
Uniclass 2015 Kod: Ss_65_80
Uniclass 2015 Tanım: Air conditioning systems
NBS Reference Kod: 65-80
NBS Reference Tanım: Air Conditioning Systems
CSI MasterFormat 2014 Code: 23 09 33
CSI MasterFormat 2014 Title: Electric and Electronic Control System for HVAC
OmniClass Numarası: 23-33 49 00
OmniClass Başlığı: HVAC Ductwork
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
Bu ürün burada mevcut:
Europe
  • France
  • Italy
  • Portugal
  • Spain

BIMobject SEEK Properties

HVAC - Ductwork

İsim Değer
Description Number of elements from 12 to 48

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

İsim Değer
Description Number of elements from 12 to 48
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

İsim Değer
Description Number of elements from 12 to 48

BIMobject®