Estamos usando cookies para fornecer nossos serviços

Ao utilizar nossos serviços você concorda com a nossa utilização de cookies

Perforated Facing Brick

Ref. Exclusiva: perforated_facing_brick
Marca: TERREAL Façade
Familia do produto: Facade
Grupo do produto: Facing brick
Largura (mm): 400
Altura (mm): 50
Profundidade (mm): 105
Data de publicação: 2018-03-06
Número da edição: 1
Tipo: Object (objeto único)
Download (3)
Decorative, TERREAL facing brick also plays an essential role in terms of thermal insulation of buildings, especially when protecting an insulated material between brick and strucural wall. It also benefits of a high resistance to external aggression such as UV, wind, frost and other climatic hazards.

Facing brick sizes available: 22x5cm 21x6,5cm 28x5cm 40x5cm 49x5cm


Material principal: Ceramics
Material secundario:
Projetado em: France
Fabricado em: France
Peso Líq. (kg): 1.5

Categoria BIMobject: Walls - Finishes
Classificação IFC: Wall
Nome UNSPSC: Wall finishing materials
Código UNSPSC: 301615
Uniclass 1.4 Código: L512
Uniclass 1.4 Descrição: Wall tiles
Uniclass 2.0 Código: PR-92-96
Uniclass 2.0 Descrição: Wall And Floor Tiles
NBS Reference Código: 92-96
NBS Reference Descrição: Wall And Floor Tiles
Este produto está disponível em:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Finishes

Nome Valor
Finish Terracotta
Height 50 mm — 65 mm
Length 220 mm — 400 mm
Material Terracotta

Todos os objetos BIM são produtos reais, de fabricantes reais, confirmados e aprovados