Estamos usando cookies para fornecer nossos serviços

Ao utilizar nossos serviços você concorda com a nossa utilização de cookies

MB-70HI Door opening inwards

Ref. Exclusiva: MB-70HI_door_opening_inwards
Marca: Aluprof
Familia do produto: Windows & Doors
Grupo do produto: MB-70HI doors
Profundidade (mm): 70
Data de publicação: 2018-03-06
Número da edição: 1
Tipo: Objeto (objeto único)
Download (1)

MB-70 is a modern aluminium system intended for realizations of exterior architectural building elements requiring thermal and acoustic insulation, such as: various types of windows, doors, vestibules, display windows or spatial structures.

The system profiles have a three-chamber structure. The structural depth of the window sections is equal to 70 mm (frames) and 79 mm (casement), and for doors: 70 mm and 70 mm respectively. Such assumed depths of casement and frame sections give the effect of one surface from the exterior side after closing - in the case of the window, and the facing effect to the surface of casement and frames - in the case of doors. Shape of the profiles allows achieving slender and resistant window and door structures. In the MB-70 system, it is also possible to produce windows with the so-called “hidden casement” MB-70US and the MB-70 “Industrial”, finding its application during modernisations of post-industrial historic and monumental objects. 

The MB-70 system is characterized by a very low value of the overall heat-transfer coefficient Uf, thanks to application of the thermal breaks and gaskets. This is of a great significance in the times of increasing demands for the energy management and the environment protection. The value of heat transfer coefficient  for constructions of the MB-70 system - depending on the applied profiles and accessories – ranges between 1.5 and  2.39 W/m2K. In this system, the profiled "omega"-shaped thermal breaks are applied, of a width equal to 34 mm (windows) and 24 mm (doors), made from polyamide reinforced with fibreglass. The offered shape of thermal breaks increases the profile rigidity as compared to flat breaks and facilitates the section drainage, ensuring the appropriate thermal insulation in all atmospheric conditions at the same time. The thermal breaks applied in the windows have additional gaskets at the joining point with the sections, as well as tongues dividing the chamber between the internal and external aluminium sections into three parts.

Owing to the application of, among others, thermal breaks of such shapes, it is not necessary to fill the space between them with polyurethane foam or foamed styrene inserts, in order to increase their thermal insulation. The tightness is ensured thanks to using the special gaskets made of two-component EPDM synthetic rubber: solid and cellular, which guarantees its ageing resistance during the long-lasting exploitation, as well as very good thermal insulation. MB-70 is the first system in which this type of material was used for creating the central gasket.

The system allows application of sets of glass panel of the thickness equal from 21 mm to 57 mm in window casements, and from 12 mm to 48 mm in fixed windows and door leafs. Such a wide thickness range of infill guarantees the possibility to apply all typical and untypical glass panels.

A wide choice of colours in the standard palette makes it possible to meet the needs of our most demanding customers.

The MB-70 system forms the basis for solutions featuring enhanced thermal insulation performance, such as: MB-70HI, MB-70US HI and for a curtain wall based on MB-70CW HI windows.

Performance MB-70HI:

  • Air Permeability: to class 4, EN 1026
  • Watertightness: to class E1050, EN 1027
  • Windload resistance: to class C2,  EN 12211


Material principal: Aluminium
Material secundario: Glass
Projetado em: Poland
Fabricado em: Poland

Categoria BIMobject: Doors - Door sets
Classificação IFC: Door
Nome UNSPSC: Doors and windows and glass
Código UNSPSC: 3017
Uniclass 1.4 Código: JL20
Uniclass 1.4 Descrição: Doors
Uniclass 2.0 Código: PR-58-23-02
Uniclass 2.0 Descrição: Aluminium Door Frames
Uniclass 2015 Código: EF_25_30
Uniclass 2015 Descrição: Doors and windows
NBS Reference Código: 58-23-02
NBS Reference Descrição: Aluminium Door Frames
CSI MasterFormat 2014 Code: 08 11 16
CSI MasterFormat 2014 Title: Aluminum Doors and Frames
OmniClass Número: 23-17 11 13 13
OmniClass Título: Aluminum Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
Este produto está disponível em:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Doors - Door sets

Nome Valor
Door Frame Material Aluminium
Thickness 70

Todos os objetos BIM são produtos reais, de fabricantes reais, confirmados e aprovados