Om u beter van dienst te kunnen zijn, maakt BIMobject gebruik van cookies.

Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies.

ES Ytong Monolithic Wall R=4,86 m²K/W d=438 mm Ytong BLOQUE 42/350

Unieke ref.: COM_ES_Y_BLOQUE_42_350_monolithic_U_0-21_d_438
Fabrikant: Ytong
Product familie: Ytong AAC
Product groep: Composite
Breedte (mm): 1000
Hoogte (mm): 1000
Diepte (mm): 438
Publicatiedatum: 2018-03-06
Editie nummer: 1
Type: Object (enkelvoudig object)
Download (11)
The Ytong BLOQUE 42/350 wall has exceptional thermal, mechanical and fire protection properties. It is intended for the
- load bearing walls for single-family houses and multi-familly and tertiary buildings
- filling walls
- Fire-protection partition walls in public or commercial buildings and tunnels.
Its lightness and ease of handling make it particularly suitable for renovation and extension projects.
Its thermal efficiency is 3 in 1: insulating masonry + thermal bridges correction + air tightness.
The Ytong BLOQUE 42/350 wall contributes to the well-being of the occupants by its hygrothermal and environmental performance.
The Ytong blocks constitues a simple, sustainable and economic constructive system.

Construction - U = 0,21 W/(m²K):
- 3 mm interior plaster
- 420 mm Ytong BLOQUE 42/350 - GTIN: 4054640031883
- 15 mm exterior render

The Ytong BLOQUE 42/350 wall can be used in seismic zones 1, 2, 3, 4 for single houses and seismic zones 1, 2, 3, 4 for smalls multi-familly and tertiary buildings (≤ R+2 _ two stories).
Ytong BLOQUE 42/350 wall has a thermal resistance of 4,8618 m²K/W.
Its has FDES files according to the NF EN 15804+A1.
Masonry of group 1 according the EN 1996, the assembly is realized with thin bed mortar joints.
The surface is classified Rt1 according to the NF DTU 26.1
Rcn = 3,00 MPa, fb = 2,83 MPa, fk = 1,94 MPa
Density = 350 kg/m³
Surface mass = 177 kg/m²
Fire performance : A1, REI 180, EI 240, HCM 120
Maximum height of non load bearing walls ≥ 20,0 m
Sound attenuation Rw (C;Ctr) = 49 (-1;-3) dB

Primair materiaal: Aerated concrete
Secundair materiaal: Plaster
Ontworpen in : Spain
Vervaardigd in : France

BIMobject categorie: Walls - External Walls
IFC classificatie: Wall
UNSPSC naam: Bricks
UNSPSC code: 301316
Uniclass 1.4 Code : L83122
Uniclass 1.4 Beschrijving: Wall units
Uniclass 2.0 Code : SS-25-13-50
Uniclass 2.0 Beschrijving: Masonry Wall Systems
Uniclass 2015 Code : Ss_25_13_50
Uniclass 2015 Beschrijving: Masonry wall systems
NBS Reference Code : 25-13-50
NBS Reference Beschrijving: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass nummer: 23-13 35 21 13
OmniClass Titel: Masonry Structural Walls
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
Dit product is beschikbaar in :
  • Andorra
  • Portugal
  • Spain

BIMobject SEEK Properties

Walls - External Walls

Naam Waarde
Depth 438
Insulation Thickness 420
Insulation Type Ytong AAC (Autoclaved Aerated Concrete)
Intended Function Monolithic exterior wall
Material Ytong AAC (Autoclaved Aerated Concrete)
Width 438

Alle BIM objecten zijn echte producten van echte fabrikanten bevestigd en goedgekeurd door de fabrikanten