당사는 서비스 제공을 위해 쿠키를 사용하고 있습니다

당사 서비스를 사용함으로써 귀하는 쿠키 사용에 동의하게 됩니다

CZ Ytong Internal Wall U=0,41 W/(m²K) d=385 mm Ytong Statik Plus R=2,4319 m²K/W

문서 번호: COM_CZ_Ytong_Statik_Plus_hladke_Internal_R-2_4319_U-0_41_d-385_mm
제조 업체: Ytong
제품군: Ytong AAC
제품 그룹: Composite
너비 (mm): 1000
높이 (mm): 1000
깊이 (mm): 385
게시 날짜: 2018-03-06
판 번호: 1
유형: 개체 (단일 개체)
다운로드 (10)
Block for load-bearing masonry with higher strength Ytong Statik Plus 375 mm hladké.
Ytong Statik together with other elements of the system Ytong creates a unique and simple solution to build your house.
A unique combination of strength, weight and thermal conductivity.
Suitable for single layer load bearing masonry.

Construction - U=0,41 W/(m²K) - R=2,4319 m²K/W:

5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698
375 mm Masonry - Ytong Statik Plus / 375 hladké, GTIN: 4054640031647
5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698

Block for load-bearing masonry with higher strength Ytong Statik Plus 375 mm hladké.
Block of category I autoclaved aerated concrete products.
Bearing and nonbearing internal walls, reinforcing, filling and fire walls of the multi-floor and low-floor houses.
Block smooth (hladké).
Length / width: ± 1,5 mm, height ± 1,0 mm.
The masonry on a thin mortar bed thickness 1–3 mm. The mortaring loading the thin layer mortar Ytong. The mortar used solely for the jagged spoon Ytong corresponding width. For the use of the basising mortar Ytong.
Class A1 - fireproof.
Internal cavity Ytong plaster for interior.


주요 자료: Aerated concrete
보조 자료: Plaster
설계: Czech Republic
제조: Czech Republic

BIMobject 카테고리: Walls - Internal Walls
IFC 분류: Wall
UNSPSC 이름: Bricks
UNSPSC 코드: 301316
Uniclass 1.4 코드: L83122
Uniclass 1.4 설명: Wall units
Uniclass 2.0 코드: SS-25-13-50
Uniclass 2.0 설명: Masonry Wall Systems
Uniclass 2015 코드: Ss_25_13_50
Uniclass 2015 설명: Masonry wall systems
NBS Reference 코드: 25-13-50
NBS Reference 설명: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass 번호: 23-13 35 21 13
OmniClass 제목: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
이 제품은 다음에서 사용할 수 있습니다:
Europe
  • Czech Republic

BIMobject SEEK Properties

Walls - Internal Walls

이름
Application Internal wall
Color white
Depth 385
Recyclable Yes
Standards, Certification, and Documentation https://www.ytong.cz/breeam-leed-zelena-cerftifikace-budov.php
Sustainability Website URL https://www.ytong.cz/zdrave-bydleni-.php
Width 385

모든 BIM 객체는 실제 제조업체로부터 확인 및 승인된 실제 제품입니다