お客様へサービスを提供するためにクッキーを使用しています

サービスを使用することで弊社のクッキーの使用条件に合意されたものとみなされます

ES Ytong Internal Wall R=1,70 m²K/W d=206 mm Ytong BLOQUE 20/550

Unique ref.: COM_ES_Y_BLOQUE_20_550_U_0-59_d_206
ブランド名: Ytong
製品ファミリー: Ytong AAC
製品グループ: Composite
幅 (ミリメートル): 1000
高さ (ミリメートル): 1000
奥行 (ミリメートル): 206
公開日: 2018-03-06
改訂バージョン: 1
タイプ: オブジェクト(1つのオブジェクト)
ダウンロード (11)
The Ytong BLOQUE 20/550 wall has exceptional thermal, mechanical and fire protection properties. It is intended for the
- load bearing walls for single-family houses and multi-familly and tertiary buildings
- filling walls
- Fire-protection partition walls in public or commercial buildings and tunnels.
Its lightness and ease of handling make it particularly suitable for renovation and extension projects.
Its thermal efficiency is 3 in 1: insulating masonry + thermal bridges correction + air tightness.
The monolithic Ytong BLOQUE 20/550 wall contributes to the well-being of the occupants by its hygrothermal and environmental performance.
The Ytong blocks constitues a simple, sustainable and economic constructive system.

Construction - U = 0,59 W/(m²K):
- 3 mm interior plaster
- 200 mm Ytong BLOQUE 20/550 - GTIN: 4054640033443
- 3 mm interior plaster

The Ytong BLOQUE 20/550 wall can be used in seismic zones 1, 2, 3, 4 for single houses and seismic zones 1, 2, 3, 4 for multi-familly and tertiary buildings.
Ytong BLOQUE 20/550 wall has a thermal resistance of 1,7013 (m²K)/W.
Its has FDES files according to the NF EN 15804+A1.
Masonry of group 1 according the EN 1996, the assembly is realized with thin bed mortar joints.
The surface is classified Rt1 according to the NF DTU 26.1
Rcn = 5,00 MPa, fb = 4,72 MPa, fk = 2,99 MPa
Density = 550 kg/m³
Surface mass = 116 kg/m²
Fire performance : A1, REI 120, EI 240, HCM 120
Maximum height of non load bearing walls = 16,0 m
Sound attenuation Rw (C;Ctr) = 45 (0;-3) dB


主なマテリアル: Autoclaved aerated concrete
副マテリアル: Plaster
デザイン: Spain
作成: France

BIMobject カテゴリー: Walls - Internal Walls
IFC分類: Wall
UNSPSC 名前: Bricks
UNSPSC コード: 301316
Uniclass 1.4 コード: L83122
Uniclass 1.4 詳細: Wall units
Uniclass 2.0 コード: SS-25-13-50
Uniclass 2.0 詳細: Masonry Wall Systems
Uniclass 2015 コード: Ss_25_13_50
Uniclass 2015 詳細: Masonry wall systems
NBS Reference コード: 25-13-50
NBS Reference 詳細: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass Number: 23-13 35 21 13
OmniClass Title: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
この製品は以下で提供されています:
Europe
  • Andorra
  • Portugal
  • Spain

BIMobject SEEK Properties

Walls - Internal Walls

名前
Application Internal wall
Color white
Depth 206
Recyclable yes
Standards, Certification, and Documentation https://www.ytong.es/certificados_1216.php
Sustainability Website URL https://www.ytong.es/ecologia_y_salud.php
Width 206

すべてのBIM objectは実在のメーカーから承認された実在する製品です