お客様へサービスを提供するためにクッキーを使用しています

サービスを使用することで弊社のクッキーの使用条件に合意されたものとみなされます

AT Ytong Double layer dividing inner wall U=0,25 W/(m²K) d=550 mm

Unique ref.: COM_AT_Y_double_layer-internal_d_550
ブランド名: Ytong
製品ファミリー: Ytong AAC
製品グループ: Composite
幅 (ミリメートル): 1000
高さ (ミリメートル): 1000
奥行 (ミリメートル): 550
公開日: 2017-09-14
改訂バージョン: 1
タイプ: オブジェクト(1つのオブジェクト)
ダウンロード (8)
The Ytong Verbundstein is suitable for all bearing and reinforcing walls. The low dimensional tolerance and the tongue and groove profiling enable rapid processing in the thin-bed method with a joint thickness of 1 mm. The quality class P2 is ideal for walls that are optimized for thermal insulation. The quality class P4 is particularly suitable for applications where load-bearing capacity and sound insulation are of primary importance. Due to the low weight, aerated concrete blocks are also suitable for internal walls to be retrofitted as well as for reconstruction and renovation measures. The ecological and non-combustible material also makes the construction materials extremely safe and allows their safe use.

Advantages:
- thermal conductivity from λ = 0.11 W/(mK)
- Homogeneous, isotropic
- Provides healthy, balanced room climate
- Very high fire protection level: EI90 from 7.5 cm
- Economical and stable in value
- Ergonomic processing

Wall kit for load-bearing or non-load bearing double layer interior walls, made of Ytong Verbundstein PV 4-0,60 units 2 * d=250 mm.

Construction - U=0,25 W/(m²K)

15 mm Internal plastering (e.g. lime-gypsum-cement plaster)
250 mm Ytong Ytong Verbundstein PV 4-0,60 GTIN: 4054640017573
20 mm Mineral wool sound insulation board (e.g. Rockwool Splitrock)
250 mm Ytong Ytong Verbundstein PV 4-0,60 GTIN: 4054640017573
15 mm Internal plastering (e.g. lime-gypsum-cement plaster)

During planning and bulding the masonry shall be taken into account: ÖNORM EN 1996 including the national annexes, ÖNORM B 3209, ÖNORM B 3358-4 as well as statutory and private-law regulations.

Technical characteristics of the Ytong masonry:
Converted average unit compressive strength fB = 5.0 N/mm²
Characteristic masonry compressive strength fK = 2.95 N/mm²
Characteristic initial shear strength of masonry fvk0 = 0.30 N/mm²
Calculated dead load γ = 7.2 kN/m³
Calculated thermal conductivity λ = 0.16 W/(mK)
Heat storage capacity c = 1.0 MJ/kg
Weighted sound reduction index (construction) Rw = 61.5 dB
Fire resistance class EI-M 90 / REI 180 / REI-M 90

The present tool supports you in the planning of masonry made of Ytong Verbundstein, but it does not replace the own technical examination by the user with respect to the intended use and suitability. The use of the tool and changes within the tool must therefore be verified independently. The object proposed by the system must conform to local regulations. The use of the object must therefore be verified independently.


主なマテリアル: Autoclaved aerated concrete
副マテリアル: Plaster
デザイン: Austria
作成: Austria

BIMobject カテゴリー: Walls - Internal Walls
IFC分類: Wall
UNSPSC 名前: Bricks
UNSPSC コード: 301316
Uniclass 1.4 コード: L83122
Uniclass 1.4 詳細: Wall units
Uniclass 2.0 コード: SS-25-13-50
Uniclass 2.0 詳細: Masonry Wall Systems
Uniclass 2015 コード: Ss_25_13_50
Uniclass 2015 詳細: Masonry wall systems
NBS Reference コード: 25-13-50
NBS Reference 詳細: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass Number: 23-13 35 21 13
OmniClass Title: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
この製品は以下で提供されています:
Europe
  • Austria

すべてのBIM objectは実在のメーカーから承認された実在する製品です