Utilizziamo i cookie per il nostro sito

Utilizzando questo sito autorizzi l'utilizzo dei cookie.

SK Ytong Internal Wall U=0,58 W/(m²K) d=260 mm Ytong Statik Plus R=1,7336 m²K/W

Unique ref.: COM_SK_Ytong_Statik_Plus_hladke_Internal_R-1_7336_U-0_58_d-260_mm
Produttore: Ytong
Famiglia prodotto: Ytong AAC
Gruppo prodotto: Composite
Larghezza (mm): 1000
Altezza (mm): 1000
Profondità (mm): 260
Data di pubblicazione: 2018-03-06
Numero edizione: 1
Tipo:
Download (10)
Block for load-bearing masonry with higher strength Ytong Statik Plus 250 mm hladké.
Ytong Statik together with other elements of the system Ytong creates a unique and simple solution to build your house.
A unique combination of strength, weight and thermal conductivity.
Suitable for single layer load bearing masonry.

Construction - U=0,59 W/(m²K) - R=1,6975 m²K/W:

5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698
250 mm Masonry - Ytong Statik Plus / 250 hladké, GTIN: 4054640006997
5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698

Block for load-bearing masonry with higher strength Ytong Statik Plus 250 mm hladké.
Block of category I autoclaved aerated concrete products.
Bearing and nonbearing internal walls, reinforcing, filling and fire walls of the multi-floor and low-floor houses.
Block smooth (hladké).
Length / width: ± 1,5 mm, height ± 1,0 mm.
The masonry on a thin mortar bed thickness 1–3 mm. The mortaring loading the thin layer mortar Ytong. The mortar used solely for the jagged spoon Ytong corresponding width. For the use of the basising mortar Ytong.
Class A1 - fireproof.
Internal cavity Ytong plaster for interior.


Materiale principale: Aerated concrete
Materiale secondario: Plaster
Progettato in: Slovakia
Prodotto in: Slovakia

Categoria BIMobject: Walls - Internal Walls
Classificazione IFC: Wall
Nome UNSPSC: Bricks
Codice UNSPSC: 301316
Uniclass 1.4 Codice: L32
Uniclass 1.4 Descrizione: Masonry
Uniclass 2.0 Codice: SS-25-13-50
Uniclass 2.0 Descrizione: Masonry Wall Systems
Uniclass 2015 Codice: Ss_25_13_50
Uniclass 2015 Descrizione: Masonry wall systems
NBS Reference Codice: 25-13-50
NBS Reference Descrizione: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
Numero OmniClass: 23-13 35 21 13
Titolo OmniClass: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
Questo prodotto è disponibile in:
Europe
  • Slovakia

BIMobject SEEK Properties

Walls - Internal Walls

Nome Valore
Application Internal wall
Color white
Depth 260
Recyclable Yes
Standards, Certification, and Documentation https://www.ytong.sk/zelena-certifikacia-budov-breeam-leed.php
Sustainability Website URL https://www.ytong.sk/zdrave-byvanie.php
Width 260

All BIM objects are real products from real manufacturers confirmed and approved