;

Sliding Door System ST S

Unique ref.: ST-S_001-1
Produttore: dormakaba Group
Famiglia prodotto: Entrance
Gruppo prodotto: Automatic Sliding Doors
Data di pubblicazione: 2014-07-18
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (6)
For high traffic environments, the “ST-S” combines the exceptional quality and performance of the DORMA ES 200 Automatic Sliding Door Operator with extruded aluminium framing. Robust framing for high traffic, high usage environments. Ideal for, but not limited to, use on Shopping/Retail projects, education, healthcare and transport hubs
  • Suitable for use on emergency escape routes
  • The DORMA ES 200 automatic sliding door operator provides both quality and assurance, having been tested to 1,000,000 cycles
  • Robust framed door leaves
  • Monitored battery back-up system
  • Activation via radar, push pad or access control
  • Combined with laminated or toughened safety glass
dormakaba - www.dormakaba.com


Materiale principale: Glass
Materiale secondario: Metal
Progettato in: Germany
Prodotto in: Germany

Categoria BIMobject: Doors - Sliding
Classificazione IFC: Door
Nome UNSPSC: Doors
Codice UNSPSC: 301715
Uniclass 1.4 Codice: L411
Uniclass 1.4 Descrizione: Doors
Uniclass 2.0 Codice: SS-25-30-20-77
Uniclass 2.0 Descrizione: Sliding Doorset Systems
NBS Reference Codice: 25-30-20-77
NBS Reference Descrizione: Sliding Doorset Systems
Questo prodotto è disponibile in:
Europe
  • Ireland
  • Isle of Man
  • Jersey
  • United Kingdom

AEC Daily

AEC_Daily_Links

AEC_Daily_Links

These are links to AEC Daily connected to the BPM

Nome Valore
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved