;

Sliding Door System ST AP

Unique ref.: ST-AP_001-1
Produttore: dormakaba Group
Famiglia prodotto: Entrance
Gruppo prodotto: Automatic Sliding Doors
Data di pubblicazione: 2014-07-18
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (6)
This complete sliding door system is a designer's delight combing the appeal of frameless door leaves and side panels with the performance of the ES 200 automatic sliding door operator. Ideal for use on offices, healthcare and education projects, as well as numerous other specifications.
  • Frameless door leaves with maximum visual transparency
  • Suitable for use on emergency escape routes
  • The full range of performance functions for the DORMA ES 200 automatic sliding door operator (tested to 1,000,000 cycles)
  • Frameless door leaves with top and bottom rails or manet patch fittings
  • Monitored battery back-up system
  • Activation via radar, push pad or access control
dormakaba - www.dormakaba.com


Materiale principale: Glass
Materiale secondario: Metal
Progettato in: Germany
Prodotto in: Germany

Categoria BIMobject: Doors - Sliding
Classificazione IFC: Door
Nome UNSPSC: Doors
Codice UNSPSC: 301715
Uniclass 1.4 Codice: L411
Uniclass 1.4 Descrizione: Doors
Uniclass 2.0 Codice: SS-25-30-20-77
Uniclass 2.0 Descrizione: Sliding Doorset Systems
NBS Reference Codice: 25-30-20-77
NBS Reference Descrizione: Sliding Doorset Systems
Questo prodotto è disponibile in:
Europe
  • Ireland
  • Isle of Man
  • Jersey
  • United Kingdom

AEC Daily

AEC_Daily_Links

AEC_Daily_Links

These are links to AEC Daily connected to the BPM

Nome Valore
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved