;

Automatic Sliding Door, AL501

Unique ref.: SD_AL501
Produttore: dormakaba Group
Famiglia prodotto: Doors
Gruppo prodotto: Sliding Doors
Data di pubblicazione: 2018-05-15
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (2)
The AL 501 is the ultimate heavy duty deluxe automatic door operator, engineered to accommodate the extremes of automatic door control. Its solid aluminium J-track system ensures product longevity, load capacity (500kg Max.) and installation alternatives.
- Total door weight to 500 kg
- Made In Australia
- Heavy Duty & Robust
- High Security Locking
- Heavy duty solid J track

The automatic single / bi-parting door operator is to be a 240v fully electric dormakaba AL 501 Series, fully housed in extruded aluminium (265mmH x 152mmW) including a solid aluminium track system. The operator must be capable of operating a total door weight up to 500 kg and include a monitored battery back up system with audible alarm that is able to operate the door up to 100 cycles during a power failure. The operator is to comply with the Australian Standard AS5007 and the Building Code of Australia.


Materiale principale: Aluminium
Materiale secondario: Glass
Progettato in: Australia
Prodotto in: Australia

Categoria BIMobject: Porte - Porte scorrevoli
Classificazione IFC: Door
Nome UNSPSC: Automatic doors
Codice UNSPSC: 30171510
Uniclass 1.4 Codice: JL20
Uniclass 1.4 Descrizione: Doors
Uniclass 2.0 Codice: SS-25-30-20-77
Uniclass 2.0 Descrizione: Sliding Doorset Systems
Uniclass 2015 Codice: Ss_25_30_20_77
Uniclass 2015 Descrizione: Sliding doorset systems
NBS Reference Codice: 25-30-20-77
NBS Reference Descrizione: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 16 73
CSI MasterFormat 2014 Title: Sliding Composite Doors
Numero OmniClass: 23-17 11 19 13
Titolo OmniClass: Sliding Composite Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
Questo prodotto è disponibile in:
Africa
  • Senegal
  • South Africa
  • Tunisia
Asia
  • China
  • India
  • Indonesia
  • Malaysia
  • Singapore
  • Vietnam
Middle East
  • Bahrain
  • Egypt
  • Jordan
  • Kuwait
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
Oceania
  • Australia
  • Fiji
  • New Zealand
  • Papua New Guinea
  • Vanuatu

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Nome Valore
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BIMobject SEEK Properties

Doors - Sliding

Nome Valore
Cladding Material Solid Aluminium
Material frameless glass ; solid core timber ; custom type doors
Thickness 152

All BIM objects are real products from real manufacturers confirmed and approved