Nous utilisons des cookies pour fournir nos services

En utilisant nos services, vous acceptez notre utilisation des cookies

CZ Ytong Internal Wall U=1,48 W/(m²K) d=60 mm Ytong Obezdivka R=0,6771 m²K/W

No d'article: COM_CZ_Ytong_Obezdivka_Internal_R-0_6771_U-1_48_d-60_mm
Fabricant: Ytong
Famille de produits: Ytong AAC
Groupe de produits: Composite
Largeur (mm): 1000
Hauteur (mm): 1000
Profondeur (mm): 60
Date de publication: 2018-03-06
Numéro d'édition: 1
Type: Objet (objet simple)
Télécharger (10)
Block for lining Ytong Obezdívka 50 mm hladké.
Ytong Obezdívka together with other elements of the system Ytong creates a unique and simple solution to build your house.
A unique combination of strength, weight and thermal conductivity.

Construction - U=1,48 W/(m²K) - R=0,6771 m²K/W:

5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698
50 mm Masonry - Ytong Obezdívka / 50 hladké, GTIN: 4054640033160
5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698

Block for lining Ytong Obezdívka 50 mm hladké.
Block of category I autoclaved aerated concrete products.
Block smooth (hladké).
Length / width: ± 1,5 mm, height ± 1,0 mm.
The masonry on a thin mortar bed thickness 1–3 mm. The mortaring loading and contacting the thin layer mortar Ytong. The mortar used solely for the jagged spoon Ytong corresponding width. For the use of the basising mortar Ytong.
Class A1 - fireproof.
Internal cavity Ytong plaster for interior.


Materiau principal: Aerated concrete
Materiau secondaire: Plaster
Créé en: Czech Republic
Fabriqué en: Czech Republic

Catégorie de BIMobject: Walls - Internal Walls
Classification IFC: Wall
Nom UNSPSC: Bricks
Code UNSPSC: 301316
Uniclass 1.4 Code: L83122
Uniclass 1.4 Description: Wall units
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Description: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Description: Masonry wall systems
NBS Reference Code: 25-13-50
NBS Reference Description: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
Numéro OmniClass: 23-13 35 21 13
Titre OmniClass: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
Ce produit est disponible en:
Europe
  • Czech Republic

BIMobject SEEK Properties

Walls - Internal Walls

Nom Valeur
Application Internal wall
Color white
Depth 60
Recyclable Yes
Standards, Certification, and Documentation https://www.ytong.cz/breeam-leed-zelena-cerftifikace-budov.php
Sustainability Website URL https://www.ytong.cz/zdrave-bydleni-.php
Width 60

Tous les objets BIM sont des produits réels de fabricants réels confirmés et approuvés