Publish your products
Calidor80 B2 700 mm
Calidor80 B2 700 mm
Calidor80 B2 700 mm
Calidor80 B2 700 mm
Calidor80 B2 700 mm
Calidor80 B2 700 mm
    Fondital

    Calidor80 B2 700 mm

    CALIDOR80 B2 is the result of a research project aimed at optimizing radiator performance in order to offer a product with excellent mechanical properties and high thermal conductivity. Designed to allow installation in any premises and blend in with any interior style, CALIDOR80 B2, entirely made of aluminium alloy, delivers excellent heating performance for homes and commercial buildings.

    PLUS
    Ideal for low-temperature applications;
    Double coating for lasting finish: anaphoresis + powder coating;
    100% MADE IN ITALY;
    Light for easier handling and installation.

    Specification
    • All models CALIDOR80 B2 are guaranteed 10 years from installation date on manufacturing faults, provided that the installation has been performed in compliance with the current norms and respecting the instructions relating to the installation, the correct use and the correct maintenance. 

      Maximum working pressure: 1600 kpa (16 bar); Maximum working temperature: 120 °C
      Characteristic equation of the model Ф=Кm ΔТn
      The thermal efficiency values shown comply with the European Standard EN 442-1:2014 and are certified by the MRT Lab of the Milan Polytechnic, notified body №1695. 

      CALIDOR80 radiator:
      Improved design with independenthydraulic connection;
      Excellent weight/power ratio, which facilitates handling and installation;
      80mm-deep, ideal for any environment;
      Resistant over time, thanks to its double layer coating by anaphoresis with powder finish;
      100% made in Italy;
      Nominal pressure: 16 bar;
      100% pressure tested at 24 bar;
      Burst pressure: 60 bar;
      Greater heat exchange = outstanding performances, low power consumption.

    Technical specification
    • Unique ref.calidor80_b2_700_mm
    • Product familyRadiators
    • Product groupElectrical and Water Radiators
    • TypeObject (single object)
    • Date of publishing2019-05-30
    • Edition number2
    • Height (mm)757
    • Depth (mm)77
    Related
    • Material mainAluminium
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • ETIM CodeEG015710
    • ETIM NameRadiators/convectors
    • UNSPSC nameRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe Asia South America Oceania Africa North America
    Åland Islands
    Armenia
    Argentina
    Australia
    Algeria
    British Virgin Islands
    Albania
    Azerbaijan
    Bolivia
    New Zealand
    Egypt
    Mexico
    Andorra
    China
    Brazil
    Libya
    Panama
    Austria
    Georgia
    Chile
    Morocco
    Saint Pierre and Miquelon
    Belarus
    Hong Kong
    Colombia
    Reunion
    United States
    Belgium
    Iran
    Ecuador
    South Africa
    Bosnia and Herzegovina
    Iraq
    Paraguay
    Tunisia
    Bulgaria
    Israel
    Peru
    Croatia
    Jordan
    Uruguay
    Cyprus
    Kazakhstan
    Venezuela
    Czech Republic
    Kyrgyzstan
    Denmark
    Lebanon
    Estonia
    Mongolia
    Faroe Islands
    Pakistan
    Finland
    Palestine
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Türkiye
    Greece
    Turkmenistan
    Guernsey
    United Arab Emirates
    Hungary
    Uzbekistan
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products

    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit