Käytämme evästeitä palvelujemme tuottamiseen

Kun käytät tuotteitamme, hyväksyt evästeiden käyttömme

MB-45 door opening outwards

Yksilöity viite: MB-45_door_opening_outwards
Brändi: Aluprof
Tuoteperhe: Windows & Doors
Tuoteryhmä: MB-45 doors
Syvyys (mm): 45
Julkaisupäivä: 2018-02-22
Painoksen numero: 1
Tyyppi: Objekti (yksittäinen objekti)
Lataa (3)

MB-45 is a modern aluminium system intended for designing elements of architectural exterior and interior enclosures that do not require thermal insulation, e.g. various types of partition walls, windows, manual and automatic sliding doors, swing doors, vestibules, display windows, ticket box offices, showcases and spatial structures.

The characteristic feature of this system is its close connection with MB-60 and MB-70 window/door systems. The system versatility and attractiveness are additionally enhanced by the possibility to choose from several solution variants in the case of various structural details, e.g.: sealing of the lower door leaf, sealing of the sliding and swing doors, shape of glazing beads and shape and height of the door threshold. This system is also connected with the structure of mortise door MB-45S.

The structural depth of the window sections is equal to 45 mm (frame), 54 mm (casement), and the door: 45 mm and 45 mm, respectively. Such assumed depths of the casement and frame sections give the effect of one surface from the exterior side after closing - in the case of the window, and the facing effect to the surface of casements and frames in the case of doors. Shape of the profiles allows achieving slender and resistant window and door structures.

This system allows application of the sets of glass panels of the thickness equal from 2 mm to 35 mm in window casements and from 2 mm to 26 mm in fixed windows and doorframes.

A very significant quality of the MB-45 system is the possibility to bend the profiles, such as: frames, casements and lacings, what allows creating various types of arches and arch structures.

The tightness is assured thanks to application of special gaskets made of EPDM synthetic rubber, which guarantee the resistance to aging during long-lasting exploitation. 


Materiaali pääasiassa: Aluminium
Materiaali toissijaisesti: Glass
Suunniteltu: Poland
Valmistettu: Poland

BIMobject-luokka: Doors - Door sets
IFC-luokitus: Door
UNSPSC-nimi: Doors and windows and glass
UNSPSC-koodi: 3017
Uniclass 1.4 Koodi: JL20
Uniclass 1.4 Kuvaus: Doors
Uniclass 2.0 Koodi: PR-58-23-02
Uniclass 2.0 Kuvaus: Aluminium Door Frames
Uniclass 2015 Koodi: EF_25_30
Uniclass 2015 Kuvaus: Doors and windows
NBS Reference Koodi: 58-23-02
NBS Reference Kuvaus: Aluminium Door Frames
CSI MasterFormat 2014 Code: 08 11 16
CSI MasterFormat 2014 Title: Aluminum Doors and Frames
KaikkiLuokat Numero: 23-17 11 13 13
KaikkiLuokat Otsikko: Aluminum Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors
Tämä tuote on saatavana:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Doors - Door sets

Nimi Arvo
Door Frame Material Aluminium
Door Height 2400
Thickness 45

Kaikki BIM-objektit ovat todellisia tuotteita todellisilta valmistajilta, ja ne on vahvistettu ja hyväksytty