Utilizamos cookies en nuestros servicios

Al utilizar nuestros servicios aceptas el uso de cookies

EPOXI SL Flooring system for metallurgic industry

Número de Artículo: metallurgic_industry_epoxi_sl
Fabricante: Weber Saint-Gobain BR
Familia del producto: Flooring
Grupo del producto: Industrial flooring
Fecha de publicación: 2018-03-06
Número de edición: 1
Tipo: Objeto (objeto simple)
Descarga (1)
Weber Brazil, products quartzolit system for metallurgic industry is composed of a waterproofing base (primer antiumidade quartzolit) and a self-leveling epoxy-based thick covering (epoxi sl quartzolit). Joints must be sealed with PU60 quartzolit sealant.

This system is indicated for all types of metallurgic industry flooring, even in high traffic areas and areas with incidence of chemical aggression.

Material principal: Epoxy
Material secundario:
Diseñado en: Brazil
Fabricado en: Brazil

Categoría BIMobject: Flooring - Coatings & Coverings
Clasificación IFC: Floor
nombre UNSPSC: Flooring
código UNSPSC: 301617
Uniclass 1.4 Código: L538
Uniclass 1.4 Descripción: Floor finishing coatings
Uniclass 2.0 Código: SS-20-42-30-30
Uniclass 2.0 Descripción: Floor Coating Systems
Uniclass 2015 Código: Ss_30_42_54_75
Uniclass 2015 Descripción: Resin flooring systems
NBS Reference Código: 20-42-30-30
NBS Reference Descripción: Floor Coating Systems
CSI MasterFormat 2014 Code: 09 62 00
CSI MasterFormat 2014 Title: Specialty Flooring
Número OmniClass: 23-15 17 29 13 19
Título OmniClass: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes

BIMobject SEEK Properties

Flooring - Coatings & Coverings

Nombre Valor
Chemical Resistance High (to acids and cleaning products)
Intended Function Flooring for metallurgic industry
Material epoxy
Product Type epoxy-based flooring
Recommended Subfloor Concrete
Thickness 10 mm — 50 mm

Todos los objetos BIM son productos reales confirmados y aprobados por fabricantes reales.