We are using cookies to provide our services

By using our services you agree to our use of cookies

Z6957-SD Nachi Series™ Sensor Soap Dispenser

Unique ref.: zurn-z6957-sd
Brand: Zurn Industries
Product family: Finish Plumbing
Product group: Soap Dispensers
Date of publishing: 2018-03-07
Edition number: 1
Type: Object (single object)
Download (1)

Paired with the Nachi faucet, this sensor liquid soap dispenser creates a clean, contemporary look for commercial restrooms.


  • Sleek, contemporary design with matching sensor faucet for coordinated, modern style
  • Hands-free dispenser deters germ transfer
  • 4 finish options to meet project needs
  • Conveniently refillable with liquid soap (see spec sheet for requirements)

Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Sanitary - Dispensers
Uniclass 1.4 Code: L8246
Uniclass 1.4 Description: Soap holders/dispensers
Uniclass 2.0 Code: PR-35-76-80
Uniclass 2.0 Description: Soap Dispensers
Uniclass 2015 Code: Pr_40_70_22_81
Uniclass 2015 Description: Soap dispensers
NBS Reference Code: 35-76-80
NBS Reference Description: Soap Dispensers
OmniClass Number: 23-31 25 29 13
OmniClass Title: Hand Soap Dispensers
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Sanitary - Dispensers

Name Value
Depth 8
Height 2.9375
Integral Finish Chrome ; Brushed Nickel ; Polished Nickel ; Polished Brass
Material Metal
Mounting Wall Mounted
Width 2.375

All BIM objects are real products from real manufacturers confirmed and approved