We are using cookies to provide our services

By using our services you agree to our use of cookies

Z6950-SD Serio Series™ Sensor Soap Dispenser

Unique ref.: zurn-z6950-sd
Brand: Zurn Industries
Product family: Finish Plumbing
Product group: Soap Dispensers
Date of publishing: 2018-03-02
Edition number: 1
Type: Object (single object)
Download (1)

The Serio soap dispenser offers a hands-free design to coordinate with the Serio faucet, creating a harmonized design for your restroom.


  • Beautiful streamlined design with matching sensor faucet for coordinated, modern style
  • Hands-free dispenser deters germ transfer
  • 4 finish options to meet project needs
  • Conveniently refillable with liquid soap (see spec sheet for requirements)

  • Material main:
    Material secondary:
    Designed in: United States
    Manufactured in:

    BIMobject Category: Sanitary - Dispensers
    Uniclass 1.4 Code: L8246
    Uniclass 1.4 Description: Soap holders/dispensers
    Uniclass 2.0 Code: PR-35-76-80
    Uniclass 2.0 Description: Soap Dispensers
    Uniclass 2015 Code: Pr_40_70_22_81
    Uniclass 2015 Description: Soap dispensers
    NBS Reference Code: 35-76-80
    NBS Reference Description: Soap Dispensers
    OmniClass Number: 23-31 25 29 13
    OmniClass Title: Hand Soap Dispensers
    This product is available in:
    North America
    • Canada
    • United States

    BIMobject SEEK Properties

    Sanitary - Dispensers

    Name Value
    Depth 5.0625
    Height 3.25
    Integral Finish Chrome ; Brushed Nickel ; Polished Nickel ; Polished Brass
    Material Metal
    Mounting Surface Mounted
    Width 1.5625

    All BIM objects are real products from real manufacturers confirmed and approved