We are using cookies to provide our services

By using our services you agree to our use of cookies

Z5002.02 Sundara™ Float Handwashing System, Double Basin

Unique ref.: zurn-z5002-02
Brand: Zurn Industries
Product family: Finish Plumbing
Product group: Handwashing Systems
Date of publishing: 2018-03-02
Edition number: 1
Type: Object (single object)
Download (2)

With its unique basin design, Sundara Float offers a whole new look. Whether you prefer contrasting basin and plenum or one solid color, Sundara Float will create a striking look in your space.


  • Durable solid surface is scratch/stain resistance for long product life
  • Curated faucet and soap dispensers in 2 designs and 4 finishes for perfect fit and style
  • Seven designer colors to meet project needs
  • Sold with standard white basin; additional basin colors available as special order
  • Seamless design for easy cleaning and maintenance
  • User-friendly, no-splash design for a quality user experience
  • Installs like a traditional lavatory for quick installation
  • All-in-one-box solution for fast installation and specification

Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Sanitary - Basins
UNSPSC name: Sinks
UNSPSC code: 30181504
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: PR-31-79
Uniclass 2.0 Description: Sinks, Wash Basins And Troughs
Uniclass 2015 Code: Ss_40_15_75_94
Uniclass 2015 Description: Wash basin systems
CSI MasterFormat 2014 Code: 22 42 16.16
CSI MasterFormat 2014 Title: Commercial Sinks
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Color Snow ; Sea Shell ; Highcliffe ; Sand Storm ; Alluvium ; Frost
Depth 21.3125
Height 34
Material Sundara® engineered solid surface
Mounting Wall Mounted
Sink Configuration Double Basin
Width 61

All BIM objects are real products from real manufacturers confirmed and approved