We are using cookies to provide our services

By using our services you agree to our use of cookies

SK Ytong Internal Wall U=1,02 W/(m²K) d=110 mm Ytong Standard R=0,9769 m²K/W

Unique ref.: COM_SK_Ytong_non_load_bearing_internal_wall_1
Brand: Ytong
Product family: Ytong AAC
Product group: Composite
Width (mm): 1000
Height (mm): 1000
Depth (mm): 110
Date of publishing: 2016-07-14
Edition number: 1
Type: Object (single object)
Download (8)
Ytong – the brand product for all masonry solutions with aerated concrete products. The product has unlimited constructional possibilities and good building physical properties. It is, for example: non-flammable impermeable to frost and moisture excellent insulating properties.

Above all, however, it is quick and efficient to lay. In practice, this is a decisive argument for contractors to use aerated concrete, as this results in a high speed construction. The building block therefore is known as being efficient for both house construction and for commercial and industrial buildings.

Here you can find a commonly used solution for Ytong internal non-load bearing walls. You can download the whole construction as well as only the Ytong masonry. For advanced users, the unitization tool for Ytong blocks gives you a exact amount of block materials as well as supporting materials like lintels and so on.

Experts from Ytong help you in the design and construction of sustainable solutions with Ytong masonry.

Construction - U=1,02 W/(m²K):
5 mm Ytong ľahčená vnútorná omietka - Interior Plaster, GTIN: 4054649007698
100 mm Ytong P2-500, GTIN: 4054640009073
5 mm Ytong ľahčená vnútorná omietka - Interior Plaster, GTIN: 4054649007698

Ytong AAC stands for simple planning, design, calculation and execution and is suitable for almost any building project. Ytong offers a complete range of products for the construction of family houses, terraced houses and multi-storey. The Ytong construction system with its perfectly matched individual components ensures speedy construction and high efficiency.

The present study supports you in the planning of masonry with Ytong aerated concrete. However, this application does not replace the own technical examination by the user with respect to the intended use and suitability. The use of the application and changes within the application are therefore to verify independently.

Depending on the static and structural requirements can be made of Ytong cellular concrete the corresponding masonry building. The proposed by the system element must conform to local regulations. In individual cases, the use of the component by the planner must be checked.

Our qualified building materials experts will help you with any questions regarding Ytong aerated concrete and complementary products. About the Xella customer information we have at any time reliable, simple and free information about our products and services in a direct conversation.


Material main: Autoclaved aerated concrete
Material secondary: Plaster
Designed in: Slovakia
Manufactured in: Slovakia

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
UNSPSC name: Bricks
UNSPSC code: 301316
Uniclass 1.4 Code: L32
Uniclass 1.4 Description: Masonry
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Description: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Description: Masonry wall systems
NBS Reference Code: 25-13-50
NBS Reference Description: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass Number: 23-13 35 21 13
OmniClass Title: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Slovakia

All BIM objects are real products from real manufacturers confirmed and approved