We are using cookies to provide our services

By using our services you agree to our use of cookies

ES Ytong Internal Wall R=1,47 m²K/W d=156 mm Ytong TABIQUE 15/500

Unique ref.: COM_ES_Y_TABIQUE_15_500_U_0-68_d_156
Brand: Ytong
Product family: Ytong AAC
Product group: Composite
Width (mm): 1000
Height (mm): 1000
Depth (mm): 156
Date of publishing: 2018-03-06
Edition number: 1
Type: Object (single object)
Download (11)
Ytong TABIQUE 15 non load bearing wall has exceptional thermal, mechanical and fire protection properties. It is intended for the realization of
- internal walls for single-family houses and multi-familly and tertiary buildings
- internal walls in wet rooms
- Fire-protection partition walls in public or commercial buildings and tunnels.
Its lightness and ease of handling make it particularly suitable for renovation and extension projects.

Construction - U = 0,68 W/(m²K):
- 3 mm interior plaster
- 150 mm Ytong TABIQUE 15 - GTIN: 4054640016088
- 3 mm interior plaster

Ytong TABIQUE 15 non load bearing wall has a thermal resistance of 1,4728 m²K/W.
Masonry of group 1 according the EN 1996, the assembly is realized with thin bed mortar joints.
The surface is classified Rt1 according to the NF DTU 26.1
Rcn = 4,50 MPa, fb = 4,25 MPa, fk = 2,74 MPa
Density = 500 kg/m3
Surface mass = 81 kg/m²
Fire performance : A1, EI 240, HCM 120
Maximum height of non load bearing walls = 4,40 m
Sound attenuation Rw (C;Ctr) = 40 (-1;-5) dB


Material main: Aerated concrete
Material secondary: Plaster
Designed in: Spain
Manufactured in: France

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
UNSPSC name: Bricks
UNSPSC code: 301316
Uniclass 1.4 Code: L83122
Uniclass 1.4 Description: Wall units
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Description: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Description: Masonry wall systems
NBS Reference Code: 25-13-50
NBS Reference Description: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass Number: 23-13 35 21 13
OmniClass Title: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Andorra
  • Portugal
  • Spain

BIMobject SEEK Properties

Walls - Internal Walls

Name Value
Application Internal wall
Color white
Depth 156
Recyclable yes
Standards, Certification, and Documentation https://www.ytong.es/certificados_1216.php
Sustainability Website URL https://www.ytong.es/ecologia_y_salud.php
Width 156

All BIM objects are real products from real manufacturers confirmed and approved