We are using cookies to provide our services

By using our services you agree to our use of cookies

MINERAL TEXTURE CONCRETE Monocouche system for pre-cast concrete walls

Unique ref.: textura_mineral_pre-cast_concreto
Brand: Weber Saint-Gobain BR
Product family: Wall
Product group: Textures for façades
Date of publishing: 2018-03-06
Edition number: 1
Type: Object (single object)
Download (1)
Weber Brazil, products quartzolit system composed of a decorative render (monocapa concreto) for pre-cast concrete walls systems.

This system is indicated for decorative mineral finishing for pre-cast concrete walls, with no need of adhesion promoters.


Material main: Cement
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Walls - External Walls
IFC classification: Wall
UNSPSC name: Exterior finishing materials
UNSPSC code: 3015
Uniclass 1.4 Code: JJ1
Uniclass 1.4 Description: Cementitious coatings
Uniclass 2.0 Code: PR-55-64-12
Uniclass 2.0 Description: Cementitious Renders
Uniclass 2015 Code: Pr_35_31_64
Uniclass 2015 Description: Plasters and renders
NBS Reference Code: 55-64-12
NBS Reference Description: Cementitious Renders
CSI MasterFormat 2014 Code: 09 70 00
CSI MasterFormat 2014 Title: Wall Finishes
OmniClass Number: 23-15 15 27
OmniClass Title: Renders
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls

BIMobject SEEK Properties

Walls - External Walls

Name Value
Material Cementitious

All BIM objects are real products from real manufacturers confirmed and approved