We are using cookies to provide our services

By using our services you agree to our use of cookies

NATURA Monocouche decorative façade system (6 colors)

Unique ref.: monocapa_natura
Brand: Weber Saint-Gobain BR
Product family: Wall
Product group: Monocouche systems
Date of publishing: 2018-03-06
Edition number: 1
Type: Object (single object)
Download (1)
Weber Brazil, products quartzolit system composed of rolled adherence primer (for concrete surfaces), decorative monocouche render (6 colors available) and water repelling solution for façades on structural masonry buildings.

This system is indicated for structural masonry low-cost buildings, with maximum of 4 floors above ground.

Material main: Cement
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Walls - External Walls
IFC classification: Wall
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L5171
Uniclass 1.4 Description: Renders
Uniclass 2.0 Code: SS-25-40-70
Uniclass 2.0 Description: Render And Roughcast Coating Systems
Uniclass 2015 Code: Pr_35_31_64_12
Uniclass 2015 Description: Cementitious renders
NBS Reference Code: 25-40-70
NBS Reference Description: Render And Roughcast Coating Systems
CSI MasterFormat 2014 Code: 09 70 00
CSI MasterFormat 2014 Title: Wall Finishes
OmniClass Number: 23-15 15 27
OmniClass Title: Renders
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls

BIMobject SEEK Properties

Walls - External Walls

Name Value
Intended Function Façades
Material Cementitious

All BIM objects are real products from real manufacturers confirmed and approved