We are using cookies to provide our services

By using our services you agree to our use of cookies

CLASSIC Monocouche decorative façade system (22 colors)

Unique ref.: monocapa_classic
Brand: Weber Saint-Gobain BR
Product family: Wall
Product group: Monocouche systems
Date of publishing: 2018-02-27
Edition number: 1
Type: Object (single object)
Download (1)
Weber Brazil, products quartzolit system composed of rolled adherence primer (for concrete surfaces), decorative monocouche render (22 colors available) and water repelling solution for façades on structural masonry buildings.

This system is indicated for structural masonry medium-cost buildings, with more than 4 floors above ground.

Material main: Cement
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Walls - External Walls
IFC classification: Wall
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L517
Uniclass 1.4 Description: Wall finishing coatings (external)
Uniclass 2.0 Code: SS-25-40
Uniclass 2.0 Description: External Wall Covering And Finish Systems
Uniclass 2015 Code: Pr_35_31_64
Uniclass 2015 Description: Plasters and renders
NBS Reference Code: 25-40
NBS Reference Description: External Wall Covering And Finish Systems
CSI MasterFormat 2014 Code: 09 70 00
CSI MasterFormat 2014 Title: Wall Finishes
OmniClass Number: 23-15 15 27
OmniClass Title: Renders
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes

BIMobject SEEK Properties

Walls - External Walls

Name Value
Intended Function Façades
Material Cementitious

All BIM objects are real products from real manufacturers confirmed and approved