We are using cookies to provide our services

By using our services you agree to our use of cookies

MINERAL TEXTURE M External lime mineral mortar

Unique ref.: minerale_reboco_externo
Brand: Weber Saint-Gobain BR
Product family: Wall
Product group: Textures for façades
Date of publishing: 2018-03-06
Edition number: 1
Type: Object (single object)
Download (1)
Weber Brazil, products quartzolit system composed of adherence primer, traditional render and mineral texture finishing.

This system is indicated for standard masonry buildings, for mineral texture finishing.

Material main: Cement
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Walls - External Walls
IFC classification: Wall
UNSPSC name: Exterior finishing materials
UNSPSC code: 3015
Uniclass 1.4 Code: JJ1
Uniclass 1.4 Description: Cementitious coatings
Uniclass 2.0 Code: PR-55-64-12
Uniclass 2.0 Description: Cementitious Renders
Uniclass 2015 Code: Pr_35_31_64
Uniclass 2015 Description: Plasters and renders
NBS Reference Code: 55-64-12
NBS Reference Description: Cementitious Renders
CSI MasterFormat 2014 Code: 09 70 00
CSI MasterFormat 2014 Title: Wall Finishes
OmniClass Number: 23-15 15 27
OmniClass Title: Renders
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls

BIMobject SEEK Properties

Walls - External Walls

Name Value
Material Cementitious

All BIM objects are real products from real manufacturers confirmed and approved