We are using cookies to provide our services

By using our services you agree to our use of cookies

RHÉATHERM 600 LR

Unique ref.: rheatherm-600-lr
Brand: VPI
Product family: ITE
Product group: Rhéatherm
Width (mm): 1200
Height (mm): 600
Date of publishing: 2018-01-03
Edition number: 1
Type: Object (single object)
Download (6)
RHEATHERM 600 LR is an External Thermal Insulation Composite System (ETICS) made of a thin hydraulic undercoat containing fibres, reinforced with glass fibres meshes, and applied directly to the insulating panels of rockwool, mechanically fixed with anchors on the wall (concrete or masonry, new or existing walls). Fit for all kinds of buildings (public-access building, collective dwelling, etc.).

Finishing is ensured by:
- a coating based on organic resin (CRÉPILOR), siloxane (LITHOCOLOR) or organo-siloxane (CRÉPILANE) available in 680 colors,
- an acrylic binder paint (FLEXODERM) available in 680 colors,
- a thick mineral coating based on lime (RÉNOPASS CHAUX GF / GM, RHÉAJET) available in 59 colors.

Thermal insulation
Rockwook insulation thickness: 30 to 260 mm
Thermal resistance: 1,40 to 7,30 m².K/W - Thermal conductivity: 0,036 W/(m.K)

Reaction to wind
Mechanically fixed ETICS: wind load resistance increases according the number of anchors and insulating thickness ; there is a need to increase the number of anchors on the singular points and the peripheral areas ; ETICS can be fixed with anchors noted in the ETE.

Reaction to fire
Classification A2-s1, d0 to B-s1, d0 according to finishing

Impact resistance
Categories II and I according to finishing and mesh types


Material main: Insulation
Material secondary: Organic
Designed in: France
Manufactured in: France

BIMobject Category: Building Materials - Insulation
IFC classification: Building Element
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: JM21
Uniclass 1.4 Description: Insulation with rendered finish
Uniclass 2.0 Code: PR-55-64-42
Uniclass 2.0 Description: Insulating Plasters
Uniclass 2015 Code: Pr_25_57_06_30
Uniclass 2015 Description: Flexible glass wool mat insulation
NBS Reference Code: 55-64-42
NBS Reference Description: Insulating Plasters
CSI MasterFormat 2014 Code: 07 24 00
CSI MasterFormat 2014 Title: Exterior Insulation and Finish Systems
OmniClass Number: 23-13 25 19 13 13
OmniClass Title: Rock Wool Blanket Thermal Insulation
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Flame Spread Index Euroclass A2-s1, d0 ; Euroclass B-s1, d0
Installation Mechanically Attached
Material Mineral Wool ; Laine Minérale
Thermal Insulance Lambda = 0,036 W/m·K ; Lambda = 0,038 W/m·K
Thermal Resistance 1.40 — 7.30 m²K/W
Thickness 50 mm — 260 mm

All BIM objects are real products from real manufacturers confirmed and approved