We are using cookies to provide our services

By using our services you agree to our use of cookies

RHÉATHERM 600

Unique ref.: rheatherm-600
Brand: VPI
Product family: ITE
Product group: Rhéatherm
Width (mm): 1200
Height (mm): 600
Date of publishing: 2018-01-03
Edition number: 2
Type: Object (single object)
Download (8)

RHEATHERM 600 is an External Thermal Insulation Composite System (ETICS) developped by Vicat Produits Industriels (VPI) which is made of a thin hydraulic undercoat containing fibres, reinforced with glass fibres meshes, and applied directly to the insulating panels of expanded polystyrene (white or graphite), bonded or mechanically fixed with anchors or by profile on the wall (concrete or masonry, new or existing walls). RHEATHERM 600 is consistent with the fire regulation by installing rockwool bands. Fit for all kinds of buildings (public-access building, collective dwelling, etc.).

Finishing is ensured by:
- a coating based on organic resin (CRÉPILOR), siloxane (LITHOCOLOR) or organo-siloxane (CRÉPILANE) available in 680 colors
- an acrylic binder paint (FLEXODERM) available in 680 colors,
- a thick mineral coating based on lime (RÉNOPASS CHAUX GF / GM, RHÉAJET) available in 59 colors.

Thermal insulation
Expanded polystyrene insulation thickness: bonded ETICS: 20 to 300 mm
Thermal resistance of the white expanded polystyrene panel: 0,50 to 7,90 m².K/W – Thermal conductivity: 0,038 W/(m.K)
Thermal resistance of the graphite expanded polystyrene panel: 0,60 to 9,65 m².K/W - Thermal conductivity: 0,031 W/(m.K)

Reaction to wind
Bonded ETICS: no limitation ; ETICS can be bonded with RHÉAMIX MONO (3,0 k/m²) or RHÉACOL PSE (4,0 k/m²).
Mechanically fixed ETICS: wind load resistance increases according the number of anchors and insulating thickness ; there is a need to increase the number of anchors on the singular points and the peripheral areas ; ETICS can be fixed with anchors noted in the ETE.


Reaction to fire
Classification A2-s1, d0 to B-s2, d0 according to finishing

Impact resistance
Categories III, II and I according to finishing and mesh types


Material main: Insulation
Material secondary: Organic
Designed in: France
Manufactured in: France

BIMobject Category: Building Materials - Insulation
IFC classification: Building Element
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: JM21
Uniclass 1.4 Description: Insulation with rendered finish
Uniclass 2.0 Code: PR-55-64-42
Uniclass 2.0 Description: Insulating Plasters
Uniclass 2015 Code: Pr_25_71_63_26
Uniclass 2015 Description: Expanded polystyrene (EPS) boards
NBS Reference Code: 55-64-42
NBS Reference Description: Insulating Plasters
CSI MasterFormat 2014 Code: 07 24 00
CSI MasterFormat 2014 Title: Exterior Insulation and Finish Systems
OmniClass Number: 23-13 25 19 11 11 11
OmniClass Title: Expanded Polystyrene Slab and Board Thermal Insulation
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Flame Spread Index Euroclass B-s2, d0 ; Euroclass A2-s1, d0
Installation Mechanically Attached ; Fully Adhered
Material EPS ; PSE ; Polystyrene
Thermal Insulance Lambda = 0,031 W/m·K ; Lambda = 0,038 W/m·K
Thermal Resistance 0.60 — 9.65 m²K/W
Thickness 20 mm — 300 mm

All BIM objects are real products from real manufacturers confirmed and approved