We are using cookies to provide our services

By using our services you agree to our use of cookies

VALSIR WINNER S FLUSH CISTERN

Unique ref.: WINNER-S
Brand: Valsir
Product family: In-Wall Flush Cisterns
Product group: Winner S
Date of publishing: 2017-05-25
Edition number: 1
Type: Assembly (multiple objects)
Download (4)
The revolution in flushing systems.
The material used for the tank ensure a high vibration absorption. Flexibility of installation; it can be installed at 3 different heights: 800, 880 and 1140 mm. Internal component materials prevent the conformation of limescale. Swiveling connection fitting makes installation easier and quicker. Same internal components as Tropea S and Cubik S. Internal components compliant with the ISO EN 3822 noise level class I certification at 3 and 5 bar. According to the Green Building philonophy flush volume of 6/3 and 4.5/3 liters in order to reduce water consumption.
These families are made with an high parametrization level to improve design process and take full advantage of the revit features.

Winner S dual flush in-wall cistern
Flush cistern for in-wall installations equipped with a dual flush actuation (partial or full) adjustable to 3 and 6 litres or 4.5 and 3 or 4 and 2 litres, in compliance with CE EN 14055-CLI-4/5/6-NLI-VRII VALSIR WINNER S.
Possibility to install the pushplate in front at a height of 800mm, 820mm, 880mm, 1000mm from the finish floor and or the possibility to install the pushplate on the top with a variable Installation height from 800mm to 1080 mm form the finish floor. In the same we can have the possibility to install the double mechanical actuations and double remote pneumatic actuation in one flushing cistern.
Shield moulded in Polypropilene addictivated with high sound proofing performance and covered by a 5mm EPS anticondensation layer.
Stop valve pre-assembled and equipped with rotating fitting in brass for connection to water supply and provided with removable rapid coupling for connection to Compact backpressure float valve, resistant to dynamic pressure from 0.5 to 20 bar. The combination between float valve and stop valve must be certified, ISO3822, class 1 at 3 bar and class 1 at 5 bar.
Total installation depth of 120 mm.

Winner S dual flush in-wall cistern Block
Flush cistern for in-wall installations equipped with a dual flush actuation (partial or full) adjustable to 3 and 6 litres or 4.5 and 3 or 4 and 2 litres, in compliance with CE EN 14055-CLI-4/5/6-NLI-VRII VALSIR WINNER S.
Possibility to install the pushplate in front at a height of 800mm, 820mm, 880mm, 1000mm from the finish floor and or the possibility to install the pushplate on the top with a variable Installation height from 800mm to 1080mm form the finish floor. In the same we can have the possibility to install the double mechanical actuations and double remote pneumatic actuation in one flushing cistern.
Shield moulded in Polypropilene addictivated with high sound proofing performance and covered by a 5mm EPS anticondensation layer.
Stop valve pre-assembled and equipped with rotating fitting in brass for connection to water supply and provided with removable rapid coupling for connection to Compact backpressure float valve, resistant to dynamic pressure from 0.5 to 20 bar. The combination between float valve and stop valve must be certified, ISO3822, class 1 at 3 bar and class 1 at 5 bar.
Metal frame painted black using varnishing, appropriate also for installations of wall-hung WC pans in light walls (such as plasterboard).
Provided with 120 mm feet that are adjustable in height and can be turned parallel or perpendicular to the frame, supplied with brackets with extension for fixing at a distance of up to 170 mm from the wall and supplied with diameter 90 mm polypropylene "compact" waste bend with a length of 400 mm.
Frame in compliance with EN 997 in relation to 400 kg load bearing test.
Total installation depth of 120 mm.


Material main: Polypropylene
Material secondary: Mineral
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Sanitary - Toilet Cisterns
IFC classification: Sanitary Terminal
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
Uniclass 1.4 Code: L72164
Uniclass 1.4 Description: WC cisterns
Uniclass 2.0 Code: PR-35-93-90
Uniclass 2.0 Description: Wc Cisterns
Uniclass 2015 Code: Pr_40_20_93_89
Uniclass 2015 Description: WC cisterns
NBS Reference Code: 35-93-90
NBS Reference Description: Wc Cisterns
CSI MasterFormat 2014 Code: 22 40 00
CSI MasterFormat 2014 Title: Plumbing Fixtures
OmniClass Number: 23-31 19 00
OmniClass Title: Toilets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved