We are using cookies to provide our services

By using our services you agree to our use of cookies

Installation Manual EU-RAMP

Unique ref.: installation-manual-eu-ramp
Brand: Trident Industri AB
Product family: Ramps
Product group: Wheelchair- & Handicap ramp
Date of publishing: 2018-02-07
Edition number: 1
Type: Documentation (info)
Download (2)
This installation manual is for a EU-ramp of maximum load of 2,0 kN/m2 (extension static load) and 1,5 kN (concentrated load). Maximum lateral load against the railing is 0,4 kN/m. If a ramp of width 1,3 m should be in- stalled look at Appendix 1 B. Under certain conditions a ramp with width 1,3 m can be used for a maximum load of 4,0 kN/m2 (extension static load), 3,0 kN (concentrated load) and 0,8 kN/m lateral load against the railing. See special instruction for 4kN/m2 in Appendix 1 B
In the following text the word ramp is used for such modules that are with inclination and platform for modules that are aimed for a horizontal installation.

Start at the highest point. Connect the highest module to the building. Check that the ground has enough car- rying-power. If needed supply with concrete tiles or similar under the supporting legs.
In the end of installation always check that all screws are tighted, that lockingpins connect the handrails and that the installation is stable.

Material main: Galvanized steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Ramps
IFC classification: Ramp
Uniclass 1.4 Code: L4311
Uniclass 1.4 Description: Ramps
Uniclass 2015 Code: EF_35_20
Uniclass 2015 Description: Ramps
CSI MasterFormat 2014 Code: 05 51 36.16
CSI MasterFormat 2014 Title: Metal Ramps
OmniClass Number: 23-17 23 11
OmniClass Title: Ramps
This product is available in:
  • Belgium
  • Denmark
  • Finland
  • France
  • Germany
  • Italy
  • Netherlands
  • Norway
  • Sweden
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved