We are using cookies to provide our services

By using our services you agree to our use of cookies

EU platform with stairs

Unique ref.: eu-platform-with-stairs
Brand: Trident Industri AB
Product family: Ramps
Product group: Stairs
Date of publishing: 2018-03-07
Edition number: 1
Type: Object (single object)
Download (2)
Our larger, stationary wheelchair ramps – EU ramps – also includes stairs. They are suitable for both home modification and public buildings and takes the user all the way up to the door. The stairs are made of galvanized steel, which provides superior stability.

The system is modular, highly flexible and designed according to the Swedish building regulations.
Expanded metal gives a very non-slip surface on the ramp and it let through rain and snow.

It is possible to connect the BIMobject EU platform with stairs with the BIMobject EU Ramps.

External width: 1500 mm
Internal width: 1300 mm
Maximum height from ground level to door level: 500 mm
Lowest height from ground level to door level: 175 mm
Maximum load is up to 4 kN/m²

Material main: Galvanized steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Stairs
IFC classification: Ramp
Uniclass 1.4 Code: L4311
Uniclass 1.4 Description: Ramps
Uniclass 2.0 Code: PR-80-49-63
Uniclass 2.0 Description: Platform Lift Ramps
Uniclass 2015 Code: Pr_20_85_65
Uniclass 2015 Description: Platforms
OmniClass Number: 23-21 25 11 17
OmniClass Title: Platforms
This product is available in:
  • Belgium
  • Denmark
  • Finland
  • France
  • Germany
  • Italy
  • Netherlands
  • Norway
  • Sweden
  • United Kingdom

BIMobject SEEK Properties

Construction - Stairs

Name Value
Depth 1500 mm — 2300 mm
Handrail Material Steel
Height 150 mm — 500 mm
Length 1500
Length - Overall 1500
Material Galvanized steel
Width 1500
Width - Overall 1500

All BIM objects are real products from real manufacturers confirmed and approved