We are using cookies to provide our services

By using our services you agree to our use of cookies

Broschyr EU ramp

Unique ref.: broschyr-eu-ramp
Brand: Trident Industri AB
Product family: Ramps
Product group: Wheelchair- & Handicap ramp
Date of publishing: 2018-02-07
Edition number: 1
Type: Documentation (info)
Download (1)

Material main: Galvanized steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Ramps
IFC classification: Ramp
Uniclass 1.4 Code: L4311
Uniclass 1.4 Description: Ramps
Uniclass 2015 Code: EF_35_20
Uniclass 2015 Description: Ramps
CSI MasterFormat 2014 Code: 05 51 36.16
CSI MasterFormat 2014 Title: Metal Ramps
OmniClass Number: 23-17 23 11
OmniClass Title: Ramps
This product is available in:
  • Belgium
  • Denmark
  • Finland
  • France
  • Germany
  • Italy
  • Netherlands
  • Norway
  • Sweden
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved