We are using cookies to provide our services

By using our services you agree to our use of cookies

Velino EN - European standard

Unique ref.: Velino_EN_Euopean_Standard
Brand: thyssenkrupp elevators and escalators
Product family: Commercial Escalator
Product group: Velino Escalator
Date of publishing: 2016-10-13
Edition number: 2
Type: Object (single object)
Download (3)
The design escalator for stylish interiors.

Velino is a reliable escalator system that operates at the highest level. Proven technologies, like the dual-circuit brake system - an optimum safeguard, ensure the highest degree of safety and a long service life. In addition, Velino offers a wide array of design options. These are the best prerequisites for adding highlights without compromising the unique style of your shopping centre, multifunctional congress centre, or airport.

BASIC PRODUCT SPECS
Step width: 800mm | 1,000mm
Inclination: 27.3° | 30.0° | 35.0°
Rise max: 15m
Rise min: 2.5m
Max Rise w/o intermediate support: 6.0m @ 30° and 2 horizontal steps | 6.0m @ 35.0° | 6.10m @ 30°, 800mm step width and 3 horizontal steps | 5.50m @ 30°, 1000mm step width and 3 horizontal steps

BASIC DESIGN OPTIONS
Balustrades: Slim | Robust (Glass)
Handrail Colours: Black|Dark grey |Grey | Blue |Red| Brown|Beige|Green|Other colours on request.
BIM Lighting Options: Comb plate | Under handrail | Skirt band
ADD Lighting Options: Soffit | Truss | Multiple traffics light designs
Claddings: Standard options stainless steel: AISI 443/1.4521| AISI 441/1.4509 |AISI 304/1.4301|AISI 316/1.4404 . Powder Coated: RAL Range. Prime painted: RAL range | Customer specific solutions are available

ENERGY SAVING OPTIONS
Star Delta | Energy Efficiency Controller | Smart Frequency Converter | Stop&Go


Material main: Steel
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Construction - Escalators
IFC classification: Transport Element
Uniclass 1.4 Code: L7722
Uniclass 1.4 Description: Escalators
Uniclass 2.0 Code: SS-80-40-25
Uniclass 2.0 Description: Escalator Systems
Uniclass 2015 Code: Ss_80_20_62_28
Uniclass 2015 Description: Escalator systems
NBS Reference Code: 80-40-25
NBS Reference Description: Escalator Systems
CSI MasterFormat 2014 Code: 14 31 00
CSI MasterFormat 2014 Title: Escalators
OmniClass Number: 23-23 11 13
OmniClass Title: Escalators
CSI UniFormat II Code: D1020
CSI UniFormat II Title: Escalators & Moving Walks
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Construction - Escalators

Name Value
Application Office ; Residential ; Hospital ; Hotel ; Retail ; Commercial
Bulstrade Height 1000 ; 1100
Capacity 6750 ; 9000
Floor Material Stainless Steel
Inclination 27,5 ; 30 ; 35
Railing Color Black ; Dark grey ; Grey ; Blue ; Red ; Brown ; Beige ; Green ; Other colours on request

All BIM objects are real products from real manufacturers confirmed and approved