We are using cookies to provide our services

By using our services you agree to our use of cookies

Orinoco Horizontal EN - European standard

Unique ref.: orinoco-horizontal-en-european-standard-tkz
Brand: thyssenkrupp elevators and escalators
Product family: Moving Walkways
Product group: Orinoco Horizontal
Date of publishing: 2017-08-24
Edition number: 1
Type: Object (single object)
Download (3)
The versatile moving walk for longer distances

Count on this moving walk to take you to places. Orinoco harmoniously blends into your building's architecture. Perfect for airports, exhibition halls, Metro hubs, indoors or out, wherever visions become reality.

Orinoco offers you the maximum in safety and technology for optimum ride comfort. Long or short distances. And you have plenty of choices – from stainless steel fairing to skirt band lighting. The Orinoco moving walk complements your building while maintaining its individual character.

Advantages at a glance:
  • Maximum availability thanks to superior product quality and extensive experience
  • Up to 1.600mm of usable width.
  • Energy-saving technology cuts operating costs
  • Smooth running and quiet, with an efficient drive
  • Increased safety thanks to patented handrail inlet
  • Space requirements balanced with transport capacity
  • Long service life and low TCO
  • Numerous individual design options

BASIC PRODUCT SPECS
Pallet width: 1.000mm | 1,600mm
Inclination: 0° (slight inclinations also available under request)
Max. Lenght: 25m up to 100m with project specific solutions over 100m.


BASIC DESIGN OPTIONS
Balustrades: Metal | Robust (Glass)
Handrail Colours: Black|Dark grey |Grey | Blue |Red| Brown|Beige|Green|Other colours on request.
BIM Lighting Options: Comb plate | Under handrail | Skirt band
ADD Lighting Options:Multiple traffics light designs
Claddings: Standard options stainless steel: AISI 443/1.4521| AISI 441/1.4509 |AISI 304/1.4301|AISI 316/1.4404 . Powder Coated: RAL Range. Prime painted: RAL range | Customer specific solutions are available

ENERGY SAVING OPTIONS
Star Delta | Smart Frequency Converter | Stop&Go


Material main: Steel
Material secondary: Glass
Designed in: Germany
Manufactured in: China

BIMobject Category: Construction - Escalators
IFC classification: Transport Element
Uniclass 1.4 Code: L4312
Uniclass 1.4 Description: Walkways, elevated walkways
Uniclass 2.0 Code: SS-80-40
Uniclass 2.0 Description: Escalator And Moving Walk Systems
Uniclass 2015 Code: Ss_80_20_62_28
Uniclass 2015 Description: Escalator systems
NBS Reference Code: 80-40
NBS Reference Description: Escalator And Moving Walk Systems
CSI MasterFormat 2014 Code: 14 32 00
CSI MasterFormat 2014 Title: Moving Walks
OmniClass Number: 23-23 15 11
OmniClass Title: Moving Walks
CSI UniFormat II Code: D1020
CSI UniFormat II Title: Escalators & Moving Walks
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Construction - Escalators

Name Value
Application Commercial ; Traffic ; Retail ; Entertainment ; Transportation
Bulstrade Height 1000 ; 1100
Capacity 9000 ; 11250 ; 13500
Floor Material Stainless Steel
Inclination 0 to 6 ; 0 ; 1 ; 2 ; 3 ; 4 ; 5 ; 6 ; 0,5 ; 1,5 ; 2,5 ; 3,5 ; 4,5 ; 5,5 ; 6,5 ; 10 ; 12
Railing Color Black ; Dark grey ; Grey ; Blue ; Red ; Brown ; Beige ; Green ; Other colours on request

All BIM objects are real products from real manufacturers confirmed and approved