We are using cookies to provide our services

By using our services you agree to our use of cookies

Solterre Micro PV

Unique ref.: solterre-micro-pv
Brand: TERREAL Systèmes Solaires
Product family: Solterre
Product group: PV
Date of publishing: 2018-06-11
Edition number: 1
Type: Object (single object)
Download (12)

Solterre Micro PV is a photovoltaic solution aimed at self-consumption.

Photovoltaic (PV) modules transform the sunlight into direct current. Modules are linked to different electrical components (inverter, protection boxes etc.). The whole becomes a photovoltaic system.

For configurations beyond 4C1L, please contact us.

  • Nominal power 250-260 Wc (0~+5Wc tolerance to peak value)
  • IEC 61215 and 61730 certification
  • Dimensions : 1640 x 992 x 40mm (W x L x H)
  • Anodized aluminium framing system
  • Tempered glass
  • Sustains pressure up to 5400Pa (550kg/m²)
  • Return: 16%
  • Weight: 18,5kg



Material main: Glass
Material secondary: Aluminium
Designed in: France
Manufactured in: France

BIMobject Category: Electrical - Solar Panels
IFC classification: Electric Generator
UNSPSC name: Solar generators
UNSPSC code: 26111607
Uniclass 1.4 Code: L74216
Uniclass 1.4 Description: Photovoltaic cells/solar panels
Uniclass 2.0 Code: PR-65-80-63
Uniclass 2.0 Description: Photovoltaic Modules
Uniclass 2015 Code: Pr_60_70_65_63
Uniclass 2015 Description: Photovoltaic modules
NBS Reference Code: 65-80-63
NBS Reference Description: Photovoltaic Modules
CSI MasterFormat 2014 Code: 26 31 00
CSI MasterFormat 2014 Title: Photovoltaic Collectors
OmniClass Number: 23-35 11 17 15
OmniClass Title: Photovoltaic Collectors
CSI UniFormat II Code: D3010
CSI UniFormat II Title: Energy Supply
This product is available in:
Europe
  • Belgium
  • France

BIMobject SEEK Properties

Electrical - Solar Panels

Name Value
Color Yellow ; Orange ; Red ; Blue ; Green ; Grey ; Black
Length 2620
Power Output 250 W — 1000 W
Width 1320 mm — 4391 mm

All BIM objects are real products from real manufacturers confirmed and approved