We are using cookies to provide our services

By using our services you agree to our use of cookies


Unique ref.: pavers
Brand: TERREAL Aménagement extérieur
Product family: Floor
Product group: Pavés de sol
Width (mm): 22
Height (mm): 50
Depth (mm): 110
Date of publishing: 2018-03-06
Edition number: 1
Type: Object (single object)
Download (3)
TERREAL Terracotta Pavers are adapted to a wide range of use, from pedestrian to carrossing. Its different colors and dimensions make it a product of choice for your project.

Sizes: 22x11cm thickness 4/5/7 CM

Material main: Ceramics
Material secondary:
Designed in: France
Manufactured in: France
Weight Net (Kg): 2.5

BIMobject Category: Building Materials - Pavers & Stones
IFC classification: Floor
UNSPSC name: Paving blocks
UNSPSC code: 30171701
Uniclass 1.4 Code: JQ2
Uniclass 1.4 Description: Pavings
Uniclass 2.0 Code: SS-20-14
Uniclass 2.0 Description: Paving Systems
Uniclass 2015 Code: Ss_30_14
Uniclass 2015 Description: Paving systems
NBS Reference Code: 20-14
NBS Reference Description: Paving Systems
CSI MasterFormat 2014 Code: 32 14 43
CSI MasterFormat 2014 Title: Porous Unit Paving
OmniClass Number: 23-11 21 17
OmniClass Title: Paving Blocks
This product is available in:
  • France

BIMobject SEEK Properties

Building Materials - Pavers & Stones

Name Value
Height 40 mm — 70 mm
Integral Finish Terracotta
Length 110 mm — 220 mm
Texture Terracotta
Width 50 mm — 110 mm

All BIM objects are real products from real manufacturers confirmed and approved