We are using cookies to provide our services

By using our services you agree to our use of cookies

Delta quadrant corner 90x90

Unique ref.: DeltaHR90x90
Brand: Svedbergs
Product family: Delta
Product group: Showers
Width (mm): 900
Height (mm): 1980
Depth (mm): 900
Date of publishing: 2017-11-28
Edition number: 1
Type: Object (single object)
Download (8)
Has two opening doors with transparent seals on bottom edges. Doors can be folded inwards when shower is not in use to maximise floor space. No threshold – allows disabled access. 6 mm toughened safety glass.Wall profile allows pipe installation 30 mm from wall. The shower walls can be supplemented with 20 or 40 mm wall profiles. Height 198 cm.

6 mm toughened safety glass. Clear glass. Profile colour: Matt aluminium


Material main: Glass
Material secondary: Aluminium
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Sanitary - Showers
IFC classification: Furnishing Element
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L7214
Uniclass 1.4 Description: Showers
Uniclass 2.0 Code: PR-35-06-79
Uniclass 2.0 Description: Shower Enclosures
Uniclass 2015 Code: SL_35_80_80
Uniclass 2015 Description: Showers
NBS Reference Code: 35-06-79
NBS Reference Description: Shower Enclosures
CSI MasterFormat 2014 Code: 10 28 19.16
CSI MasterFormat 2014 Title: Shower Doors
OmniClass Number: 23-31 17 00
OmniClass Title: Showers
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden
  • United Kingdom

BIMobject SEEK Properties

Sanitary - Showers

Name Value
Depth 900
Height 1980
Material Glass
Width 900

All BIM objects are real products from real manufacturers confirmed and approved