We are using cookies to provide our services

By using our services you agree to our use of cookies

Smoke Guard© Model 600 Smoke Curtain

Unique ref.: smoke-guard-002
Brand: Smoke Guard
Product family: Fire Products
Product group: Smoke Curtains and Shutters
Date of publishing: 2017-12-20
Edition number: 1
Type: Object (single object)
Download (8)
For fire protection engineers who want to provide architects with the utmost freedom when designing elevator lobbies, the M600 Smoke Curtain is an ideal solution. The dimensions of the M600 are fully customizable, which allows it to seal nearly any opening.

Elevator hoistway opening sizes
- Custom sizes available

Ceiling Height
- Up to 10 feet high

Housing dimensions
- Lengths: 55, 64, 73 inches and custom Height: 9 inches Depth: 11 (plus return)

Unit return sizes (projection from wall)
- Standard returns available: 1/2 inch, 3/4 inch and 1 inch. Custom returns available.

Unit electronic control
- Integrated and located in housing of the unit

Emergency power source
- Each unit has a battery that can power the unit in compliance with the UL 864 standard

Protection from temporary power failures
- Emergency power source takes over if AC power is disrupted

Screen rewind switch
- Yes, located on both sides of curtain

Keyed test deploy switch
- Optional, activated from wall switch

Stainless steel auxiliary rails
- Rails optional, if elevator frame is ferrous and at least 2" wide. If rails are used, they can be painted to match or left unpainted

External Indicators
- External indicators will display if a fault is detected including; a partial curtain deployment and blinking LED status indicator lights on housing edge to aid building maintenance personnel in quickly diagnosing system faults.


Material main: Other
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Fire Products - Protection
Uniclass 2015 Code: Ss_25_30_29_95
Uniclass 2015 Description: Vertical smoke curtain systems
CSI MasterFormat 2014 Code: 08 33 43
CSI MasterFormat 2014 Title: Overhead Coiling Smoke Curtains
OmniClass Number: 23-17 21 15 13
OmniClass Title: Smoke Curtains
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Fire Products - Protection

Name Value
Housing Depth 11.5
Housing Height 9
Housing Width 55 ; 64 ; 73
Maximum Ceiling Height 120
Unit Return Sizes 0.5 ; 0.75 ; 1

All BIM objects are real products from real manufacturers confirmed and approved