We are using cookies to provide our services

By using our services you agree to our use of cookies

Smoke Guard© Model 400 Smoke Curtain

Unique ref.: smoke-guard-001
Brand: Smoke Guard
Product family: Fire Products
Product group: Smoke Curtains and Shutters
Date of publishing: 2012-09-26
Edition number: 1
Type: Object (single object)
The M400 is available in a variety of sizes and offers more installation options than its sibling, the M200. Fire protection engineers and architects can maximize space in elevator lobbies and maintain code-compliant smoke and fire containment by combining the M400 with the fire-rated doors already present on most elevators.

Elevator hoistway opening sizes
- Up to 5 feet wide

Ceiling Height
- Up to 10 feet high standard, Up to 12 feet high custom (4'7" wide x 12' tall)

Unit return sizes (projection from wall)
- Standard returns available: 1/2", 3/4", and 1".

Housing dimensions
- Housing widths: 55 inches, 64 inches, 73 inches. Height: 10.5 inches. Depth: 9 inches (plus return).

Unit electronic control
- In electrical box mounted inside the housing

Emergency power source
- No internal emergency power source. Unit is fail safe and will deploy if primary power is disrupted for several seconds. Unit can also be connected to emergency power.

Protection from temporary power failures
- A brief delay avoids nuisance deploys.

Screen rewind switch
- Yes, located on both sides of curtain

Screen deploy switch
- Yes, located on controls inside housing

Stainless steel auxiliary rails
- Rails optional, if elevator frame is ferrous and at least 2" wide. If rails are used, they can be painted to match or left unpainted.


Material main: Other
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Fire Products - Protection
Uniclass 2015 Code: Ss_25_30_29_95
Uniclass 2015 Description: Vertical smoke curtain systems
CSI MasterFormat 2014 Code: 08 33 43
CSI MasterFormat 2014 Title: Overhead Coiling Smoke Curtains
OmniClass Number: 23-17 21 15 13
OmniClass Title: Smoke Curtains
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Fire Products - Protection

Name Value
Housing Depth 9
Housing Height 10.5
Housing Width 55 ; 64 ; 73
Maximum Ceiling Height 120
Unit Return Sizes 0.5 ; 0.75 ; 1

All BIM objects are real products from real manufacturers confirmed and approved