Unique ref.: | SE70008000 |
---|---|
Brand: | Schneider Electric |
Product family: | HVAC |
Product group: | Room Controllers |
Date of publishing: | 2018-03-05 |
Edition number: | 1 |
Type: | Showcase (model) |
Product url: | https://www.schneider-electric.com/en/product-range-presentation/62240-roo... |
---|---|
Installation instructions: | http://download.schneider-electric.com/files?p_Reference=II-S8300-A4&p_EnD... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://bimobject.com/en/schneider/product/se70008000
Material main: | ABS |
---|---|
Material secondary: | ABS |
Designed in: | Canada |
Manufactured in: | Mexico |
BIMobject Category: | HVAC - Other |
---|---|
IFC classification: | Controller |
UNSPSC name: | Power monitoring or control systems |
UNSPSC code: | 39121106 |
Uniclass 1.4 Code: | L7468 |
Uniclass 1.4 Description: | Lighting control systems |
Uniclass 2.0 Code: | EE-75-50-70 |
Uniclass 2.0 Description: | Building Control And Management |
NBS Reference Code: | 65-80-45-72 |
NBS Reference Description: | Room Air Conditioning Systems |
Name | Value |
---|---|
Depth | 25 |
Frequency | 50 Hz — 60 Hz |
Height | 120 |
Length | 86 |
Material | ABS |
Nominal Depth | 25 |
Nominal Height | 120 |
Nominal Length | 86 |
Secondary Material | ABS |
Voltage | 20 V — 28 V |
All BIM objects are real products from real manufacturers confirmed and approved